Go to the documentation of this file.00001
00043 #if !defined (DM648_HAL_PCI_INTGEN_H)
00044 #define DM648_HAL_PCI_INTGEN_H
00045
00046
00047
00048 #include <dsplink.h>
00049 #include <_dsplink.h>
00050
00051 #include <dm648_hal.h>
00052 #include <dm648_hal_pci.h>
00053
00054
00055 #if defined (__cplusplus)
00056 extern "C" {
00057 #endif
00058
00059
00060
00061
00062
00063
00064
00065
00066
00067
00068
00069
00070
00071
00072
00073
00074
00075
00076
00077
00078
00079
00080
00081
00082
00083
00084
00085
00086 NORMAL_API
00087 DSP_STATUS
00088 DM648_halPciIntCtrl (IN Pvoid halObject,
00089 IN DSP_IntCtrlCmd cmd,
00090 IN Uint32 intId,
00091 IN OUT Pvoid arg) ;
00092
00093
00094 #if defined (__cplusplus)
00095 }
00096 #endif
00097
00098 #endif