Go to the documentation of this file.00001
00043 #if !defined (DM6437_HAL_VLYNQ_MAP_H)
00044 #define DM6437_HAL_VLYNQ_MAP_H
00045
00046
00047
00048 #include <dsplink.h>
00049 #include <_dsplink.h>
00050
00051
00052 #include <dm6437_hal.h>
00053 #include <dm6437_hal_vlynq.h>
00054
00055
00056 #if defined (__cplusplus)
00057 extern "C" {
00058 #endif
00059
00060
00061
00062
00063
00064
00065
00066
00067
00068
00069
00070
00071
00072
00073
00074
00075
00076
00077
00078
00079
00080
00081
00082
00083
00084
00085
00086
00087
00088
00089
00090
00091
00092
00093 NORMAL_API
00094 DSP_STATUS
00095 DM6437_halVlynqMapCtrl (IN Pvoid halObject,
00096 IN DSP_MapCtrlCmd cmd,
00097 IN Uint32 dspBufAddr,
00098 IN Uint32 size,
00099 OUT Uint32 * bufVirtPtr,
00100 OUT Uint32 * bufPhysAddr,
00101 OUT Uint32 * mappedSize) ;
00102
00103
00104 #if defined (__cplusplus)
00105 }
00106 #endif
00107
00108 #endif