Go to the documentation of this file.00001
00043 #if !defined (DM6437_HAL_PCI_INTGEN_H)
00044 #define DM6437_HAL_PCI_INTGEN_H
00045
00046
00047
00048 #include <dsplink.h>
00049 #include <_dsplink.h>
00050
00051
00052 #include <dm6437_hal.h>
00053 #include <dm6437_hal_pci.h>
00054
00055
00056 #if defined (__cplusplus)
00057 extern "C" {
00058 #endif
00059
00060
00061
00062
00063
00064
00065
00066
00067
00068
00069
00070
00071
00072
00073
00074
00075
00076
00077
00078
00079
00080
00081
00082
00083
00084
00085
00086
00087 NORMAL_API
00088 DSP_STATUS
00089 DM6437_halPciIntCtrl (IN Pvoid halObject,
00090 IN DSP_IntCtrlCmd cmd,
00091 IN Uint32 intId,
00092 IN OUT Pvoid arg) ;
00093
00094
00095 #if defined (__cplusplus)
00096 }
00097 #endif
00098
00099 #endif