Go to the documentation of this file.00001
00043 #if !defined (DM6437_HAL_PCI_BOOT_H)
00044 #define DM6437_HAL_PCI_BOOT_H
00045
00046
00047
00048 #include <dsplink.h>
00049 #include <_dsplink.h>
00050
00051
00052 #include <dm6437_hal.h>
00053 #include <dm6437_hal_pci.h>
00054
00055
00056 #if defined (__cplusplus)
00057 extern "C" {
00058 #endif
00059
00060
00061
00062
00063
00064
00065
00066
00067
00068
00069
00070
00071
00072
00073
00074
00075
00076
00077
00078
00079
00080
00081
00082
00083
00084
00085 NORMAL_API
00086 DSP_STATUS
00087 DM6437_halPciBootCtrl (IN Pvoid halObject,
00088 IN DSP_BootCtrlCmd cmd,
00089 IN OUT Pvoid arg) ;
00090
00091
00092 #if defined (__cplusplus)
00093 }
00094 #endif
00095
00096 #endif