J7200 Board Configuration Resource Assignment Type Descriptions

Introduction

This chapter provides information of Board Configuration resource assignment type IDs that are permitted in the J7200 SoC. The resource type IDs represent J7200 resources ranges assignable to SoC processing entities (or PEs).

WARNING: System Firmware RM currently supports a maximum of 280 RM board configuration resource assignment ranges on the J7200 SoC. Sending more entries than the maximum will result in the RM board configuration being NACK’d

Device Name Device ID (10-bits) Subtype Name Subtype ID (6-bits) Unique Type ID (16-bits) Resource Range Start Resource Range Number
J7200_DEV_CMPEVENT_INTRTR0 0x07B RESASG_SUBTYPE_IR_OUTPUT 0x00 0x1EC0 0 16
J7200_DEV_MAIN2MCU_LVL_INTRTR0 0x080 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2000 0 64
J7200_DEV_MAIN2MCU_PLS_INTRTR0 0x082 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2080 0 48
J7200_DEV_GPIOMUX_INTRTR0 0x083 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x20C0 0 64
J7200_DEV_TIMESYNC_INTRTR0 0x088 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2200 0 48
J7200_DEV_WKUP_GPIOMUX_INTRTR0 0x089 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x2240 0 32
J7200_DEV_NAVSS0_MODSS_INTA_0 0x0CF RESASG_SUBTYPE_IA_VINT 0x0A 0x33CA 0 64
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x33CD 20480 1024
J7200_DEV_NAVSS0_MODSS_INTA_1 0x0D0 RESASG_SUBTYPE_IA_VINT 0x0A 0x340A 0 64
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x340D 22528 1024
J7200_DEV_NAVSS0_UDMASS_INTA_0 0x0D1 RESASG_SUBTYPE_IA_VINT 0x0A 0x344A 18 236
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x344D 18 4588
J7200_DEV_NAVSS0_PROXY_0 0x0D2 RESASG_SUBTYPE_PROXY_PROXIES 0x00 0x3480 0 64
J7200_DEV_NAVSS0_RINGACC_0 0x0D3 RESASG_SUBTYPE_RA_ERROR_OES 0x00 0x34C0 0 1
    RESASG_SUBTYPE_RA_GP 0x01 0x34C1 120 854
    RESASG_SUBTYPE_RA_UDMAP_RX 0x02 0x34C2 64 56
    RESASG_SUBTYPE_RA_UDMAP_TX 0x03 0x34C3 4 56
    RESASG_SUBTYPE_RA_UDMAP_RX_H 0x05 0x34C5 62 2
    RESASG_SUBTYPE_RA_UDMAP_RX_UH 0x06 0x34C6 60 2
    RESASG_SUBTYPE_RA_UDMAP_TX_H 0x07 0x34C7 2 2
    RESASG_SUBTYPE_RA_UDMAP_TX_UH 0x08 0x34C8 0 2
    RESASG_SUBTYPE_RA_VIRTID 0x0A 0x34CA 0 4096
    RESASG_SUBTYPE_RA_MONITORS 0x0B 0x34CB 0 32
J7200_DEV_NAVSS0_UDMAP_0 0x0D4 RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON 0x00 0x3500 60 90
    RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES 0x01 0x3501 0 1
    RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER 0x02 0x3502 49152 1024
    RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG 0x03 0x3503 0 1
    RESASG_SUBTYPE_UDMAP_RX_CHAN 0x0A 0x350A 4 56
    RESASG_SUBTYPE_UDMAP_RX_HCHAN 0x0B 0x350B 2 2
    RESASG_SUBTYPE_UDMAP_RX_UHCHAN 0x0C 0x350C 0 2
    RESASG_SUBTYPE_UDMAP_TX_CHAN 0x0D 0x350D 4 56
    RESASG_SUBTYPE_UDMAP_TX_HCHAN 0x0F 0x350F 2 2
    RESASG_SUBTYPE_UDMAP_TX_UHCHAN 0x10 0x3510 0 2
J7200_DEV_NAVSS0_INTR_ROUTER_0 0x0D5 RESASG_SUBTYPE_IR_OUTPUT 0x00 0x3540 10 180
          196 28
          228 284
J7200_DEV_MCU_NAVSS0_UDMASS_INTA_0 0x0E9 RESASG_SUBTYPE_IA_VINT 0x0A 0x3A4A 15 241
    RESASG_SUBTYPE_GLOBAL_EVENT_SEVT 0x0D 0x3A4D 16399 1521
J7200_DEV_MCU_NAVSS0_PROXY0 0x0EA RESASG_SUBTYPE_PROXY_PROXIES 0x00 0x3A80 1 63
J7200_DEV_MCU_NAVSS0_RINGACC0 0x0EB RESASG_SUBTYPE_RA_ERROR_OES 0x00 0x3AC0 0 1
    RESASG_SUBTYPE_RA_GP 0x01 0x3AC1 96 156
    RESASG_SUBTYPE_RA_UDMAP_RX 0x02 0x3AC2 50 43
    RESASG_SUBTYPE_RA_UDMAP_TX 0x03 0x3AC3 2 44
    RESASG_SUBTYPE_RA_UDMAP_RX_H 0x05 0x3AC5 48 2
    RESASG_SUBTYPE_RA_UDMAP_TX_H 0x07 0x3AC7 0 2
    RESASG_SUBTYPE_RA_VIRTID 0x0A 0x3ACA 0 4096
    RESASG_SUBTYPE_RA_MONITORS 0x0B 0x3ACB 0 32
J7200_DEV_MCU_NAVSS0_UDMAP_0 0x0EC RESASG_SUBTYPE_UDMAP_RX_FLOW_COMMON 0x00 0x3B00 48 48
    RESASG_SUBTYPE_UDMAP_INVALID_FLOW_OES 0x01 0x3B01 0 1
    RESASG_SUBTYPE_GLOBAL_EVENT_TRIGGER 0x02 0x3B02 56320 256
    RESASG_SUBTYPE_UDMAP_GLOBAL_CONFIG 0x03 0x3B03 0 1
    RESASG_SUBTYPE_UDMAP_RX_CHAN 0x0A 0x3B0A 2 43
    RESASG_SUBTYPE_UDMAP_RX_HCHAN 0x0B 0x3B0B 0 2
    RESASG_SUBTYPE_UDMAP_TX_CHAN 0x0D 0x3B0D 2 44
    RESASG_SUBTYPE_UDMAP_TX_HCHAN 0x0F 0x3B0F 0 2
J7200_DEV_MCU_NAVSS0_INTR_0 0x0ED RESASG_SUBTYPE_IR_OUTPUT 0x00 0x3B40 11 21
          36 28