AM62AX DMA Device Descriptions

Introduction

This chapter provides information on the DMA devices in the AM62AX SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for DMA TISCI message parameters.

DMA Device IDs

Some System Firmware TISCI message APIs require the DMA device ID be provided as part of the request. Based on AM62AX Device IDs these are the valid DMA device IDs.

DMA Device Name DMA Device ID
AM62AX_DEV_DMASS0_BCDMA_0 26
AM62AX_DEV_DMASS0_PKTDMA_0 30
AM62AX_DEV_DMASS1_BCDMA_0 199

DMA Channel and Flow Indices

This section describes valid DMA channel indexes for each DMA channel type. Receive flow index range type information is also described if applicable to the DMA being described.

Warning

Resources marked as reserved for use by TIFS cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.

DMASS0_BCDMA_0

Tx Channel Type Tx Channel Index Range
SPLIT_TR_TX_CHAN 0 to 21
Rx Channel Type Rx Channel Index Range
SPLIT_TR_RX_CHAN 0 to 27
Block Copy Channel Type Block Copy Channel (Offset) + Index Range
BLOCK_COPY_CHAN 0 to 31
Rx Flow Type Rx Flow Index Range
BLOCK_COPY_CHAN 0 to 31
SPLIT_TR_TX_CHAN 32 to 53
SPLIT_TR_RX_CHAN 54 to 81

DMASS0_PKTDMA_0

Tx Channel Type Tx Channel Index Range
UNMAPPED_TX_CHAN 0 to 18
CPSW_TX_CHAN 19 to 26
SAUL_TX_0_CHAN 27 to 27
SAUL_TX_1_CHAN 28 to 28
Rx Channel Type Rx Channel Index Range
UNMAPPED_RX_CHAN 0 to 18
CPSW_RX_CHAN 19 to 19
SAUL_RX_0_CHAN 20 to 20
SAUL_RX_1_CHAN 21 to 21
SAUL_RX_2_CHAN 22 to 22
SAUL_RX_3_CHAN 23 to 23
Rx Flow Type Rx Flow Index Range
UNMAPPED_TX_CHAN 0 to 18
CPSW_TX_CHAN 19 to 82
SAUL_TX_0_CHAN 83 to 90
SAUL_TX_1_CHAN 91 to 98
UNMAPPED_RX_CHAN 99 to 117
CPSW_RX_CHAN 118 to 133
SAUL_RX_0_CHAN 134 to 141
SAUL_RX_1_CHAN 134 to 141
SAUL_RX_2_CHAN 142 to 149
SAUL_RX_3_CHAN 142 to 149

DMASS1_BCDMA_0

Rx Channel Type Rx Channel Index Range
SPLIT_TR_RX_CHAN 0 to 5
Rx Flow Type Rx Flow Index Range
SPLIT_TR_RX_CHAN 0 to 5