![]() |
![]() |
Type definition for _eUSCI_UART_Config structure. More...
#include <uart.h>
Data Fields | |
uint_fast8_t | selectClockSource |
uint_fast16_t | clockPrescalar |
uint_fast8_t | firstModReg |
uint_fast8_t | secondModReg |
uint_fast8_t | parity |
uint_fast16_t | msborLsbFirst |
uint_fast16_t | numberofStopBits |
uint_fast16_t | uartMode |
uint_fast8_t | overSampling |
uint_fast16_t | dataLength |
Type definition for _eUSCI_UART_Config structure.
ypedef eUSCI_eUSCI_UART_ConfigV1
Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation.
uint_fast8_t _eUSCI_eUSCI_UART_ConfigV1::selectClockSource |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_ConfigV1::clockPrescalar |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_ConfigV1::firstModReg |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_ConfigV1::secondModReg |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_ConfigV1::parity |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_ConfigV1::msborLsbFirst |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_ConfigV1::numberofStopBits |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_ConfigV1::uartMode |
Referenced by UART_initModule().
uint_fast8_t _eUSCI_eUSCI_UART_ConfigV1::overSampling |
Referenced by UART_initModule().
uint_fast16_t _eUSCI_eUSCI_UART_ConfigV1::dataLength |
Referenced by UART_initModule().