56 #include <ti/devices/msp432p4xx/inc/msp.h> 
   57 #include <ti/devices/msp432p4xx/driverlib/eusci.h> 
   59 #define DEFAULT_SYNC                                    0x00 
   60 #define EUSCI_A_UART_AUTOMATICBAUDRATE_SYNC             0x55 
   62 #define EUSCI_A_UART_NO_PARITY                          0x00 
   63 #define EUSCI_A_UART_ODD_PARITY                         0x01 
   64 #define EUSCI_A_UART_EVEN_PARITY                        0x02 
   66 #define EUSCI_A_UART_8_BIT_LEN                          0x00 
   67 #define EUSCI_A_UART_7_BIT_LEN                          0x01 
   68 #define EUSCI_A_UART_MSB_FIRST                          EUSCI_A_CTLW0_MSB 
   69 #define EUSCI_A_UART_LSB_FIRST                          0x00 
   71 #define EUSCI_A_UART_MODE                               EUSCI_A_CTLW0_MODE_0 
   72 #define EUSCI_A_UART_IDLE_LINE_MULTI_PROCESSOR_MODE        EUSCI_A_CTLW0_MODE_1 
   73 #define EUSCI_A_UART_ADDRESS_BIT_MULTI_PROCESSOR_MODE   EUSCI_A_CTLW0_MODE_2 
   74 #define EUSCI_A_UART_AUTOMATIC_BAUDRATE_DETECTION_MODE  EUSCI_A_CTLW0_MODE_3 
   76 #define EUSCI_A_UART_CLOCKSOURCE_SMCLK                  EUSCI_A_CTLW0_SSEL__SMCLK 
   77 #define EUSCI_A_UART_CLOCKSOURCE_ACLK                   EUSCI_A_CTLW0_SSEL__ACLK 
   79 #define EUSCI_A_UART_ONE_STOP_BIT                       0x00 
   80 #define EUSCI_A_UART_TWO_STOP_BITS                      EUSCI_A_CTLW0_SPB 
   82 #define EUSCI_A_UART_OVERSAMPLING_BAUDRATE_GENERATION   0x01 
   83 #define EUSCI_A_UART_LOW_FREQUENCY_BAUDRATE_GENERATION  0x00 
   85 #define EUSCI_A_UART_RECEIVE_INTERRUPT                  EUSCI_A_IE_RXIE 
   86 #define EUSCI_A_UART_TRANSMIT_INTERRUPT                 EUSCI_A_IE_TXIE 
   87 #define EUSCI_A_UART_RECEIVE_ERRONEOUSCHAR_INTERRUPT    EUSCI_A_CTLW0_RXEIE 
   88 #define EUSCI_A_UART_BREAKCHAR_INTERRUPT                EUSCI_A_CTLW0_BRKIE 
   89 #define EUSCI_A_UART_STARTBIT_INTERRUPT                 EUSCI_A_IE_STTIE 
   90 #define EUSCI_A_UART_TRANSMIT_COMPLETE_INTERRUPT        EUSCI_B_IE_STPIE 
   92 #define EUSCI_A_UART_RECEIVE_INTERRUPT_FLAG             EUSCI_A_IFG_RXIFG 
   93 #define EUSCI_A_UART_TRANSMIT_INTERRUPT_FLAG            EUSCI_A_IFG_TXIFG 
   94 #define EUSCI_A_UART_STARTBIT_INTERRUPT_FLAG            EUSCI_A_IFG_STTIFG 
   95 #define EUSCI_A_UART_TRANSMIT_COMPLETE_INTERRUPT_FLAG   EUSCI_A_IFG_TXCPTIFG 
   97 #define EUSCI_A_UART_LISTEN_ENABLE                      EUSCI_A_STATW_LISTEN 
   98 #define EUSCI_A_UART_FRAMING_ERROR                      EUSCI_A_STATW_FE 
   99 #define EUSCI_A_UART_OVERRUN_ERROR                      EUSCI_A_STATW_OE 
  100 #define EUSCI_A_UART_PARITY_ERROR                       EUSCI_A_STATW_PE 
  101 #define EUSCI_A_UART_BREAK_DETECT                       EUSCI_A_STATW_BRK 
  102 #define EUSCI_A_UART_RECEIVE_ERROR                      EUSCI_A_STATW_RXERR 
  103 #define EUSCI_A_UART_ADDRESS_RECEIVED                   EUSCI_A_STATW_ADDR_IDLE 
  104 #define EUSCI_A_UART_IDLELINE                           EUSCI_A_STATW_ADDR_IDLE 
  105 #define EUSCI_A_UART_BUSY                               EUSCI_A_STATW_BUSY 
  107 #define EUSCI_A_UART_DEGLITCH_TIME_2ns                  0x00 
  108 #define EUSCI_A_UART_DEGLITCH_TIME_50ns                 0x0001 
  109 #define EUSCI_A_UART_DEGLITCH_TIME_100ns                0x0002 
  110 #define EUSCI_A_UART_DEGLITCH_TIME_200ns                (0x0001 + 0x0002) 
  240         uint_fast8_t transmitData);
 
  419         uint_fast8_t transmitAddress);
 
  519         uint32_t deglitchTime);
 
  700         void (*intHandler)(
void));
 
  729 #define EUSCI_A_UART_transmitData UART_transmitData 
  730 #define EUSCI_A_UART_receiveData UART_receiveData 
  731 #define EUSCI_A_UART_enableInterrupt UART_enableInterrupt 
  732 #define EUSCI_A_UART_disableInterrupt UART_disableInterrupt 
  733 #define EUSCI_A_UART_getInterruptStatus UART_getInterruptStatus 
  734 #define EUSCI_A_UART_clearInterruptFlag UART_clearInterruptFlag 
  735 #define EUSCI_A_UART_enable UART_enableModule 
  736 #define EUSCI_A_UART_disable UART_disableModule 
  737 #define EUSCI_A_UART_queryStatusFlags UART_queryStatusFlags 
  738 #define EUSCI_A_UART_setDormant UART_setDormant 
  739 #define EUSCI_A_UART_resetDormant UART_resetDormant 
  740 #define EUSCI_A_UART_transmitAddress UART_transmitAddress 
  741 #define EUSCI_A_UART_transmitBreak UART_transmitBreak 
  742 #define EUSCI_A_UART_getReceiveBufferAddressForDMA UART_getReceiveBufferAddressForDMA 
  743 #define EUSCI_A_UART_getTransmitBufferAddressForDMA UART_getTransmitBufferAddressForDMA 
  744 #define EUSCI_A_UART_selectDeglitchTime UART_selectDeglitchTime 
void UART_resetDormant(uint32_t moduleInstance)
Definition: uart.c:179
Type definition for _eUSCI_UART_Config structure. 
Definition: uart.h:124
uint_fast8_t UART_queryStatusFlags(uint32_t moduleInstance, uint_fast8_t mask)
Definition: uart.c:159
void UART_disableInterrupt(uint32_t moduleInstance, uint_fast8_t mask)
Definition: uart.c:263
void UART_selectDeglitchTime(uint32_t moduleInstance, uint32_t deglitchTime)
Definition: uart.c:223
bool UART_initModule(uint32_t moduleInstance, const eUSCI_UART_ConfigV1 *config)
Definition: uart.c:37
uint_fast16_t numberofStopBits
Definition: uart.h:132
uint_fast8_t secondModReg
Definition: uart.h:129
void UART_transmitData(uint32_t moduleInstance, uint_fast8_t transmitData)
Definition: uart.c:127
uint_fast16_t msborLsbFirst
Definition: uart.h:131
uint_fast8_t overSampling
Definition: uart.h:134
uint_fast8_t selectClockSource
Definition: uart.h:126
uint_fast16_t dataLength
Definition: uart.h:135
void UART_unregisterInterrupt(uint32_t moduleInstance)
Definition: uart.c:377
uint_fast8_t UART_getInterruptStatus(uint32_t moduleInstance, uint8_t mask)
Definition: uart.c:288
uint32_t UART_getReceiveBufferAddressForDMA(uint32_t moduleInstance)
Definition: uart.c:213
uint8_t UART_receiveData(uint32_t moduleInstance)
Definition: uart.c:137
void UART_enableInterrupt(uint32_t moduleInstance, uint_fast8_t mask)
Definition: uart.c:237
void UART_transmitBreak(uint32_t moduleInstance)
Definition: uart.c:193
void UART_clearInterruptFlag(uint32_t moduleInstance, uint_fast8_t mask)
Definition: uart.c:335
struct _eUSCI_eUSCI_UART_ConfigV1 eUSCI_UART_ConfigV1
uint32_t UART_getTransmitBufferAddressForDMA(uint32_t moduleInstance)
Definition: uart.c:218
uint_fast8_t firstModReg
Definition: uart.h:128
uint_fast16_t clockPrescalar
Definition: uart.h:127
uint_fast16_t uartMode
Definition: uart.h:133
void UART_transmitAddress(uint32_t moduleInstance, uint_fast8_t transmitAddress)
Definition: uart.c:184
uint_fast8_t UART_getEnabledInterruptStatus(uint32_t moduleInstance)
Definition: uart.c:300
void UART_setDormant(uint32_t moduleInstance)
Definition: uart.c:174
void UART_enableModule(uint32_t moduleInstance)
Definition: uart.c:147
void UART_registerInterrupt(uint32_t moduleInstance, void(*intHandler)(void))
Definition: uart.c:348
uint_fast8_t parity
Definition: uart.h:130
void UART_disableModule(uint32_t moduleInstance)
Definition: uart.c:153