|  ADC14 | Analog to Digital Converter with a maximum of 14-bit resolution | 
|  AES256 | Module to interact with the Advanced Encryption Standard 256 (AES256) hardware accelerator | 
|  COMP_E | Analog voltage comparator | 
|  CRC32 | Module to interact with the Cyclic Redundancy Check 32 (CRC32) hardware accelerator with support for CRC16 signatures | 
|  CS | Clock System module responsible for setting up and manipulating MSP432's various clocking systems | 
|  DMA | Configures and controls MSP432's DMA controller which is built around ARM's uDMA controller | 
|  FlashCtl | Module for erasing, programming, verifying and configuring different functionalities of the Flash IP | 
|  FlashCtl_A | Module for erasing, programming, verifying and configuring different functionalities of the Flash IP | 
|  FPU | ARM's Floating Point Unit module | 
|  GPIO | General Purpose Input/Output to control port settings | 
|  I2C | EUSCI Inter-Integrated Circuit (I2C) serial communication module | 
|  Interrupt | Interacts with the Cortex-M NVIC controller for configuring interrupts | 
|  LCD_F | Segment LCD module used to control/manipulate attached LCD display | 
|  MPU | ARM's Memory Protection Unit | 
|  PCM | Power Control Manager responsible for controlling the different power states of the device | 
|  PMAP | Port mapper responsible for re-mapping functionalities of GPIO pins | 
|  PSS | Power Supply System responsible for controlling analog aspects of the device core | 
|  REF_A | Reference module used to create/configure analog voltage reference | 
|  ResetCtl | Reset controller used to initiate resets and find sources of occurred resets | 
|  RTC_C | Real Time Clock with alarm support and tamper protection | 
|  SPI | EUSCI Serial Peripheral Interface (SPI) serial communication module | 
|  SysCtl | System Control module used for miscellaneous system configurations | 
|  SysCtl_A | System Control A module used for miscellaneous system configurations on MSP432P4111 | 
|  SysTick | Module used to configure/control the Cortex M4 SysTick | 
|  Timer32 | Dual 32-bit Timer with interrupt capability | 
|  Timer_A | Advanced 16-bit timer with precision PWM support and capture/compare capabilities | 
|  UART | EUSCI Universal Asynchronous Receiver/Transmitter (UART) serial communication module | 
|  WDT_A | Watchdog Timer with interval timer capabilities |