rflib
Data Structures | Macros | Typedefs
cc13x4_cc26x4/driverlib/rf_prop_cmd.h File Reference
#include <stdint.h>
#include "rf_mailbox.h"
#include "rf_common_cmd.h"
Include dependency graph for cc13x4_cc26x4/driverlib/rf_prop_cmd.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  rfc_carrierSense_s
 
struct  rfc_CMD_PROP_TX_s
 Proprietary Mode Transmit Command. More...
 
struct  rfc_CMD_PROP_RX_s
 Proprietary Mode Receive Command. More...
 
struct  rfc_CMD_PROP_TX_ADV_s
 Proprietary Mode Advanced Transmit Command. More...
 
struct  rfc_CMD_PROP_RX_ADV_s
 Proprietary Mode Advanced Receive Command. More...
 
struct  rfc_CMD_PROP_CS_s
 Carrier Sense Command. More...
 
struct  rfc_CMD_PROP_RADIO_SETUP_s
 Proprietary Mode Radio Setup Command for 2.4 GHz. More...
 
struct  rfc_CMD_PROP_RADIO_DIV_SETUP_s
 Proprietary Mode Radio Setup Command for All Frequency Bands. More...
 
struct  rfc_CMD_PROP_RX_SNIFF_s
 Proprietary Mode Receive Command with Sniff Mode. More...
 
struct  rfc_CMD_PROP_RX_ADV_SNIFF_s
 Proprietary Mode Advanced Receive Command with Sniff Mode. More...
 
struct  rfc_CMD_PROP_RADIO_SETUP_PA_s
 
struct  rfc_CMD_PROP_RADIO_DIV_SETUP_PA_s
 
struct  rfc_CMD_PROP_SET_LEN_s
 Set Packet Length Command. More...
 
struct  rfc_CMD_PROP_RESTART_RX_s
 Restart Packet Command. More...
 
struct  rfc_propRxOutput_s
 
struct  rfc_propRxStatus_s
 

Macros

#define __RFC_STRUCT
 
#define __RFC_STRUCT_ATTR
 
#define CMD_PROP_TX   0x3801
 
#define CMD_PROP_RX   0x3802
 
#define CMD_PROP_TX_ADV   0x3803
 
#define CMD_PROP_RX_ADV   0x3804
 
#define CMD_PROP_CS   0x3805
 
#define CMD_PROP_RADIO_SETUP   0x3806
 
#define CMD_PROP_RADIO_DIV_SETUP   0x3807
 
#define CMD_PROP_RX_SNIFF   0x3808
 
#define CMD_PROP_RX_ADV_SNIFF   0x3809
 
#define CMD_PROP_RADIO_SETUP_PA   CMD_PROP_RADIO_SETUP
 
#define CMD_PROP_RADIO_DIV_SETUP_PA   CMD_PROP_RADIO_DIV_SETUP
 
#define CMD_PROP_SET_LEN   0x3401
 
#define CMD_PROP_RESTART_RX   0x3402
 

Typedefs

typedef struct rfc_carrierSense_s rfc_carrierSense_t
 
typedef struct rfc_CMD_PROP_TX_s rfc_CMD_PROP_TX_t
 
typedef struct rfc_CMD_PROP_RX_s rfc_CMD_PROP_RX_t
 
typedef struct rfc_CMD_PROP_TX_ADV_s rfc_CMD_PROP_TX_ADV_t
 
typedef struct rfc_CMD_PROP_RX_ADV_s rfc_CMD_PROP_RX_ADV_t
 
typedef struct rfc_CMD_PROP_CS_s rfc_CMD_PROP_CS_t
 
typedef struct rfc_CMD_PROP_RADIO_SETUP_s rfc_CMD_PROP_RADIO_SETUP_t
 
typedef struct rfc_CMD_PROP_RADIO_DIV_SETUP_s rfc_CMD_PROP_RADIO_DIV_SETUP_t
 
typedef struct rfc_CMD_PROP_RX_SNIFF_s rfc_CMD_PROP_RX_SNIFF_t
 
typedef struct rfc_CMD_PROP_RX_ADV_SNIFF_s rfc_CMD_PROP_RX_ADV_SNIFF_t
 
typedef struct rfc_CMD_PROP_RADIO_SETUP_PA_s rfc_CMD_PROP_RADIO_SETUP_PA_t
 
typedef struct rfc_CMD_PROP_RADIO_DIV_SETUP_PA_s rfc_CMD_PROP_RADIO_DIV_SETUP_PA_t
 
typedef struct rfc_CMD_PROP_SET_LEN_s rfc_CMD_PROP_SET_LEN_t
 
typedef struct rfc_CMD_PROP_RESTART_RX_s rfc_CMD_PROP_RESTART_RX_t
 
typedef struct rfc_propRxOutput_s rfc_propRxOutput_t
 
typedef struct rfc_propRxStatus_s rfc_propRxStatus_t
 

Macro Definition Documentation

§ __RFC_STRUCT

#define __RFC_STRUCT

§ __RFC_STRUCT_ATTR

#define __RFC_STRUCT_ATTR
© Copyright 1995-2022, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale