xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_RangeProcHWA_HW_Resources Struct Reference

Detailed Description

RangeProcHWA hardware resources.

The structure is used to hold the hardware resources needed for Range FFT

Data Fields

EDMA_Handle edmaHandle
 EDMA Handle. More...
 
DPU_RangeProcHWA_HwaConfig hwaCfg
 HWA configuration. More...
 
DPU_RangeProcHWA_EDMAInputConfig edmaInCfg
 EDMA configuration for rangeProc data Input. More...
 
DPU_RangeProcHWA_EDMAOutputConfig edmaOutCfg
 EDMA configuration for rangeProc data Output. More...
 
Edma_IntrObjectintrObj
 EDMA interrupt object. More...
 
cmplx32ImRe_t * dcRangeSigMean
 Pointer to Calibrate DC Range signature buffer The size of the buffer = DPU_RANGEPROC_SIGNATURE_COMP_MAX_BIN_SIZE * numTxAntenna * numRxAntenna * sizeof(cmplx32ImRe_t) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_DSP
. More...
 
uint32_t dcRangeSigMeanSize
 DC range calibration scratch buffer size. More...
 
DPIF_RadarCube radarCube
 Radar cube data interface. Radar cube buffer (radarCube.data) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_DSP
. More...
 
DPIF_RadarCube radarCubeMinMot
 Radar cube data interface for Minor Motion Detection. More...
 

Field Documentation

◆ edmaHandle

EDMA_Handle DPU_RangeProcHWA_HW_Resources::edmaHandle

EDMA Handle.

◆ hwaCfg

DPU_RangeProcHWA_HwaConfig DPU_RangeProcHWA_HW_Resources::hwaCfg

HWA configuration.

◆ edmaInCfg

DPU_RangeProcHWA_EDMAInputConfig DPU_RangeProcHWA_HW_Resources::edmaInCfg

EDMA configuration for rangeProc data Input.

◆ edmaOutCfg

DPU_RangeProcHWA_EDMAOutputConfig DPU_RangeProcHWA_HW_Resources::edmaOutCfg

EDMA configuration for rangeProc data Output.

◆ intrObj

Edma_IntrObject* DPU_RangeProcHWA_HW_Resources::intrObj

EDMA interrupt object.

◆ dcRangeSigMean

cmplx32ImRe_t* DPU_RangeProcHWA_HW_Resources::dcRangeSigMean

Pointer to Calibrate DC Range signature buffer The size of the buffer = DPU_RANGEPROC_SIGNATURE_COMP_MAX_BIN_SIZE * numTxAntenna * numRxAntenna * sizeof(cmplx32ImRe_t) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_DCRANGESIGMEAN_BYTE_ALIGNMENT_DSP
.

◆ dcRangeSigMeanSize

uint32_t DPU_RangeProcHWA_HW_Resources::dcRangeSigMeanSize

DC range calibration scratch buffer size.

◆ radarCube

DPIF_RadarCube DPU_RangeProcHWA_HW_Resources::radarCube

Radar cube data interface. Radar cube buffer (radarCube.data) For R5F:
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_R5F
For DSP (C66X):
Byte alignment Requirement = DPU_RANGEPROCHWA_RADARCUBE_BYTE_ALIGNMENT_DSP
.

◆ radarCubeMinMot

DPIF_RadarCube DPU_RangeProcHWA_HW_Resources::radarCubeMinMot

Radar cube data interface for Minor Motion Detection.