xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_RangeProcHWA_EDMAOutputConfig Struct Reference

Detailed Description

RangeProc output EDMA configuration.

The structure is used to hold the EDMA configuration needed for Range FFT

Fmt1: Generic EDMA ping/pong output mode

  • 1 ping/pong EDMA channel,
  • 1 ping/pong HWA signature channel

Fmt2: Specific EDMA ping/pong output mode used ONLY for 3 TX anntenna for radar cube layout format: DPIF_RADARCUBE_FORMAT_1, ADCbuf interleave mode DPIF_RXCHAN_NON_INTERLEAVE_MODE

  • 1 ping/pong dummy EDMA channel with 3 shadow channels
  • 3 ping/pong dataOut channel
  • 1 ping/pong HWA signature channel

Data Fields

DPU_RangeProcHWA_EDMAOutputConfigPath path [2]
 
uint32_t dummySrc
 Dummy location. More...
 
uint32_t dummyDst
 Dummy location
More...
 

Field Documentation

◆ path

DPU_RangeProcHWA_EDMAOutputConfigPath DPU_RangeProcHWA_EDMAOutputConfig::path[2]

◆ dummySrc

uint32_t DPU_RangeProcHWA_EDMAOutputConfig::dummySrc

Dummy location.

◆ dummyDst

uint32_t DPU_RangeProcHWA_EDMAOutputConfig::dummyDst

Dummy location