xWRL6432 MMWAVE-L-SDK  05.05.00.00
dpif_adcdata.h File Reference

Introduction

Defines RF ADCBuf interface.

Go to the source code of this file.

Data Structures

struct  DPIF_ADCBufProperty
 ADC Data buffer property. More...
 
struct  DPIF_ADCBufData
 ADC Data buffer definition. More...
 

Macros

#define DPIF_RXCHAN_NON_INTERLEAVE_MODE   (uint32_t) 0U
 
#define DPIF_RXCHAN_INTERLEAVE_MODE   (uint32_t) 1U
 

Typedefs

typedef uint32_t DPIF_RXCHAN_INTERLEAVE
 RX channel ADC data interleave mode. More...
 

Macro Definition Documentation

◆ DPIF_RXCHAN_NON_INTERLEAVE_MODE

#define DPIF_RXCHAN_NON_INTERLEAVE_MODE   (uint32_t) 0U

◆ DPIF_RXCHAN_INTERLEAVE_MODE

#define DPIF_RXCHAN_INTERLEAVE_MODE   (uint32_t) 1U

Typedef Documentation

◆ DPIF_RXCHAN_INTERLEAVE

typedef uint32_t DPIF_RXCHAN_INTERLEAVE

RX channel ADC data interleave mode.

The enumeration describes the data interleave mode across RF RX channels