xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPIF_ADCBufProperty Struct Reference

Detailed Description

ADC Data buffer property.

The structure describes the properties for ADC data buffers

Data Fields

DPIF_DATAFORMAT dataFmt
 Data format in adcbuf. More...
 
DPIF_RXCHAN_INTERLEAVE interleave
 Data in interleave or non-interleave mode. More...
 
uint8_t numChirpsPerChirpEvent
 ADCBUF will generate chirp interrupt event every this many chirps - chirpthreshold. More...
 
uint8_t adcBits
 ADC out bits 0(12 Bits), 1(14 Bits), 2(16 Bits) refer to rlAdcBitFormat_t for details. More...
 
uint8_t numRxAntennas
 Number of receive antennas. More...
 
uint16_t numAdcSamples
 Number of ADC samples. More...
 
uint16_t rxChanOffset [SYS_COMMON_NUM_RX_CHANNEL]
 rxChan offset in ADCBuf, it is required in non-interleave mode The offset array is set for numRxAntennas starting from index 0 contiguously The offset is in number of bytes More...
 

Field Documentation

◆ dataFmt

DPIF_DATAFORMAT DPIF_ADCBufProperty::dataFmt

Data format in adcbuf.

◆ interleave

DPIF_RXCHAN_INTERLEAVE DPIF_ADCBufProperty::interleave

Data in interleave or non-interleave mode.

◆ numChirpsPerChirpEvent

uint8_t DPIF_ADCBufProperty::numChirpsPerChirpEvent

ADCBUF will generate chirp interrupt event every this many chirps - chirpthreshold.

◆ adcBits

uint8_t DPIF_ADCBufProperty::adcBits

ADC out bits 0(12 Bits), 1(14 Bits), 2(16 Bits) refer to rlAdcBitFormat_t for details.

◆ numRxAntennas

uint8_t DPIF_ADCBufProperty::numRxAntennas

Number of receive antennas.

◆ numAdcSamples

uint16_t DPIF_ADCBufProperty::numAdcSamples

Number of ADC samples.

◆ rxChanOffset

uint16_t DPIF_ADCBufProperty::rxChanOffset[SYS_COMMON_NUM_RX_CHANNEL]

rxChan offset in ADCBuf, it is required in non-interleave mode The offset array is set for numRxAntennas starting from index 0 contiguously The offset is in number of bytes