xWRL6432 MMWAVE-L-SDK  05.05.00.00
DPU_RangeProcHWA_HwaConfig Struct Reference

Detailed Description

RangeProc HWA configuration.

The structure is used to hold the HWA configuration needed for Range FFT

Data Fields

uint8_t paramSetStartIdx
 HWA paramset Start index. More...
 
uint8_t numParamSet
 Number of HWA param sets must be DPU_RANGEPROCHWA_NUM_HWA_PARAM_SETS. More...
 
uint8_t hwaWinSym
 Flag to indicate if HWA windowing is symmetric see HWA_WINDOW_SYMM definitions in HWA driver's doxygen documentation. More...
 
uint16_t hwaWinRamOffset
 HWA windowing RAM offset in number of samples. More...
 
DPU_RangeProcHWA_InputMode dataInputMode
 Data Input Mode,. More...
 
uint8_t dmaTrigSrcChan [2]
 RangeProc HWA data input paramset dma trigger source channel. More...
 
uint8_t hardwareTrigSrc
 HWA hardware trigger source. This is used only in DPU_RangeProcHWA_InputMode_HWA_INTERNAL_MEM mode. More...
 

Field Documentation

◆ paramSetStartIdx

uint8_t DPU_RangeProcHWA_HwaConfig::paramSetStartIdx

HWA paramset Start index.

◆ numParamSet

uint8_t DPU_RangeProcHWA_HwaConfig::numParamSet

Number of HWA param sets must be DPU_RANGEPROCHWA_NUM_HWA_PARAM_SETS.

◆ hwaWinSym

uint8_t DPU_RangeProcHWA_HwaConfig::hwaWinSym

Flag to indicate if HWA windowing is symmetric see HWA_WINDOW_SYMM definitions in HWA driver's doxygen documentation.

◆ hwaWinRamOffset

uint16_t DPU_RangeProcHWA_HwaConfig::hwaWinRamOffset

HWA windowing RAM offset in number of samples.

◆ dataInputMode

DPU_RangeProcHWA_InputMode DPU_RangeProcHWA_HwaConfig::dataInputMode

Data Input Mode,.

◆ dmaTrigSrcChan

uint8_t DPU_RangeProcHWA_HwaConfig::dmaTrigSrcChan[2]

RangeProc HWA data input paramset dma trigger source channel.

◆ hardwareTrigSrc

uint8_t DPU_RangeProcHWA_HwaConfig::hardwareTrigSrc

HWA hardware trigger source. This is used only in DPU_RangeProcHWA_InputMode_HWA_INTERNAL_MEM mode.