Data Fields | |
uint32_t | numTargets |
Number of tracks. More... | |
uint32_t | numIndices |
Number of detected points in point cloud. More... | |
uint32_t | numIndicesMajorMotion |
Number of major motion detected points in point cloud. More... | |
uint32_t | numIndicesMinorMotion |
Number of minor motion detected points in point cloud. More... | |
DPU_uDopProc_tList | tList [DPU_UDOPPROC_MAX_NUM_TRACKS] |
tracking list More... | |
uint8_t * | tIndex |
index list More... | |
uint32_t DPU_uDopProc_TrackerData::numTargets |
Number of tracks.
uint32_t DPU_uDopProc_TrackerData::numIndices |
Number of detected points in point cloud.
uint32_t DPU_uDopProc_TrackerData::numIndicesMajorMotion |
Number of major motion detected points in point cloud.
uint32_t DPU_uDopProc_TrackerData::numIndicesMinorMotion |
Number of minor motion detected points in point cloud.
DPU_uDopProc_tList DPU_uDopProc_TrackerData::tList[DPU_UDOPPROC_MAX_NUM_TRACKS] |
tracking list
uint8_t* DPU_uDopProc_TrackerData::tIndex |
index list