Doppler DPU HW configuration parameters.
The structure is used to hold the HW configuration parameters for the Doppler DPU
Data Fields | |
DPU_uDopProc_EdmaCfg | edmaCfg |
EDMA configuration. More... | |
DPU_uDopProc_HwaCfg | hwaCfg |
HWA configuration. More... | |
DPIF_RadarCube | radarCube |
Radar Cube. More... | |
DPIF_DetMatrix | detMatrix |
Detection matrix. More... | |
uint32_t * | uDopplerHwaOutput |
Output buffer (ping/pong) to store HWA micro Doppler data. More... | |
DPU_uDopProc_scratch | scratchBuf |
Scratch buffer for feature extraction and classifier. More... | |
DPU_DoaProc_HWA_Option_Cfg | doaRngGateCfg |
HWA Doppler FFT Parmas set configuration (performing Doppler FFT and antenna mapping) More... | |
DPU_uDopProc_FeatureObj * | featureObj |
Collected features across frames per track ID. More... | |
DPU_uDopProc_scratch | scratchBuf2 |
Scratch buffer for classifier, for linearized input feature set. More... | |
DPU_uDopProc_EdmaCfg DPU_uDopProc_HW_Resources::edmaCfg |
EDMA configuration.
DPU_uDopProc_HwaCfg DPU_uDopProc_HW_Resources::hwaCfg |
HWA configuration.
DPIF_RadarCube DPU_uDopProc_HW_Resources::radarCube |
Radar Cube.
DPIF_DetMatrix DPU_uDopProc_HW_Resources::detMatrix |
Detection matrix.
uint32_t* DPU_uDopProc_HW_Resources::uDopplerHwaOutput |
Output buffer (ping/pong) to store HWA micro Doppler data.
DPU_uDopProc_scratch DPU_uDopProc_HW_Resources::scratchBuf |
Scratch buffer for feature extraction and classifier.
DPU_DoaProc_HWA_Option_Cfg DPU_uDopProc_HW_Resources::doaRngGateCfg |
HWA Doppler FFT Parmas set configuration (performing Doppler FFT and antenna mapping)
DPU_uDopProc_FeatureObj* DPU_uDopProc_HW_Resources::featureObj |
Collected features across frames per track ID.
DPU_uDopProc_scratch DPU_uDopProc_HW_Resources::scratchBuf2 |
Scratch buffer for classifier, for linearized input feature set.