dopplerProc DPU EDMA configuration parameters
The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA driver handle. More... | |
uint32_t | edmaInstanceId |
DPEDMA_ChanCfg | edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory). More... | |
DPEDMA_ChanCfg | edmaResetIn |
EDMA configuration for the memory reset. More... | |
DPEDMA_ChanCfg | edmaHotSig |
EDMA configuration for hot signature. More... | |
DPEDMA_3LinkChanCfg | edmaChainOut |
EDMA configuration for chaining back and final out. More... | |
DPEDMA_ChanCfg | edmaMicroDopOut |
EDMA configuration for data output from HWA - Detection matrix. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
EDMA_Handle DPU_uDopProc_EdmaCfg::edmaHandle |
EDMA driver handle.
uint32_t DPU_uDopProc_EdmaCfg::edmaInstanceId |
DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory).
DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaResetIn |
EDMA configuration for the memory reset.
DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaHotSig |
EDMA configuration for hot signature.
DPEDMA_3LinkChanCfg DPU_uDopProc_EdmaCfg::edmaChainOut |
EDMA configuration for chaining back and final out.
DPEDMA_ChanCfg DPU_uDopProc_EdmaCfg::edmaMicroDopOut |
EDMA configuration for data output from HWA - Detection matrix.
Edma_IntrObject* DPU_uDopProc_EdmaCfg::intrObj |
EDMA interrupt object.