Doppler DPU HW configuration parameters.
The structure is used to hold the HW configuration parameters for the Doppler DPU
Data Fields | |
DPU_DoaProc_EdmaCfg | edmaCfg |
EDMA configuration. More... | |
DPU_DoaProc_HwaCfg | hwaCfg |
HWA configuration. More... | |
DPIF_RadarCube | radarCube |
Radar Cube. More... | |
DPIF_RadarCube | radarCubeMinMot |
Radar cube data interface for Minor Motion Detection. More... | |
DPIF_DetMatrix | detMatrix |
Detection matrix. More... | |
DPIF_DetMatrix | dopplerIndexMatrix |
Doppler index matrix. More... | |
DPIF_DetMatrix | elevationIndexMatrix |
elevation index matrix More... | |
cmplx32ImRe_t * | interLoopDataBuffer |
For external range loop (CPU contolled) interloop buffer for Azimuth FFT output. More... | |
DPU_DoaProc_EdmaCfg DPU_DoaProc_HW_Resources::edmaCfg |
EDMA configuration.
DPU_DoaProc_HwaCfg DPU_DoaProc_HW_Resources::hwaCfg |
HWA configuration.
DPIF_RadarCube DPU_DoaProc_HW_Resources::radarCube |
Radar Cube.
DPIF_RadarCube DPU_DoaProc_HW_Resources::radarCubeMinMot |
Radar cube data interface for Minor Motion Detection.
DPIF_DetMatrix DPU_DoaProc_HW_Resources::detMatrix |
Detection matrix.
DPIF_DetMatrix DPU_DoaProc_HW_Resources::dopplerIndexMatrix |
Doppler index matrix.
DPIF_DetMatrix DPU_DoaProc_HW_Resources::elevationIndexMatrix |
elevation index matrix
cmplx32ImRe_t* DPU_DoaProc_HW_Resources::interLoopDataBuffer |
For external range loop (CPU contolled) interloop buffer for Azimuth FFT output.