dopplerProc DPU EDMA configuration parameters
The structure is used to hold the EDMA configuration parameters for the Doppler Processing DPU
Data Fields | |
EDMA_Handle | edmaHandle |
EDMA driver handle. More... | |
uint32_t | edmaInstanceId |
EDMA Instance id. More... | |
DPU_DoaProc_Edma | edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory). More... | |
DPEDMA_ChanCfg | edmaHotSig |
EDMA configuration for hot signature. More... | |
DPEDMA_ChanCfg | edmaDetMatOut |
EDMA configuration for data output from HWA - Detection matrix. More... | |
DPEDMA_ChanCfg | dopIndMatOut |
EDMA configuration for data output from HWA - Doppler Index matrix. More... | |
DPEDMA_ChanCfg | elevIndMatOut |
EDMA configuration for data output from HWA - Elevation index matrix. More... | |
DPEDMA_ChanCfg | edmaInterLoopOut |
EDMA configuration for data output More... | |
DPEDMA_ChanCfg | edmaInterLoopIn |
EDMA configuration for data in. More... | |
DPEDMA_ChanCfg | edmaInterLoopHotSig |
EDMA configuration for hot signature. More... | |
DPEDMA_ChanCfg | edmaInterLoopChainBack |
EDMA configuration for loop chain back. More... | |
Edma_IntrObject * | intrObj |
EDMA interrupt object. More... | |
uint32_t | dummySrc |
Dummy location. More... | |
uint32_t | dummyDst |
Dummy location More... | |
EDMA_Handle DPU_DoaProc_EdmaCfg::edmaHandle |
EDMA driver handle.
uint32_t DPU_DoaProc_EdmaCfg::edmaInstanceId |
EDMA Instance id.
DPU_DoaProc_Edma DPU_DoaProc_EdmaCfg::edmaIn |
EDMA configuration for Input data (Radar cube -> HWA memory).
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaHotSig |
EDMA configuration for hot signature.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaDetMatOut |
EDMA configuration for data output from HWA - Detection matrix.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::dopIndMatOut |
EDMA configuration for data output from HWA - Doppler Index matrix.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::elevIndMatOut |
EDMA configuration for data output from HWA - Elevation index matrix.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopOut |
EDMA configuration for data output
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopIn |
EDMA configuration for data in.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopHotSig |
EDMA configuration for hot signature.
DPEDMA_ChanCfg DPU_DoaProc_EdmaCfg::edmaInterLoopChainBack |
EDMA configuration for loop chain back.
Edma_IntrObject* DPU_DoaProc_EdmaCfg::intrObj |
EDMA interrupt object.
uint32_t DPU_DoaProc_EdmaCfg::dummySrc |
Dummy location.
uint32_t DPU_DoaProc_EdmaCfg::dummyDst |
Dummy location