Files | |
file | dcl_error.h [code] |
Defines all error handling strctures and macro. | |
file | dcl_fdlog.h [code] |
Defines a 32-bit floating-point data logger strcture and related functions. | |
file | dcl_mlog.h [code] |
Defines the interface to Multi-channel data logger (mlog) | |
file | dcl_refgen.h [code] |
Defines the interface to reference generator module (REFGEN) | |
file | dcl_tcm.h [code] |
Defines the interface to the Transient Capture Module (TCM) | |