Go to the source code of this file.
◆ BISSC_MODE_SINGLE_CHANNEL_SINGLE_PRU
#define BISSC_MODE_SINGLE_CHANNEL_SINGLE_PRU (0U) |
◆ BISSC_MODE_MULTI_CHANNEL_SINGLE_PRU
#define BISSC_MODE_MULTI_CHANNEL_SINGLE_PRU (1U) |
◆ BISSC_MODE_MULTI_CHANNEL_MULTI_PRU
#define BISSC_MODE_MULTI_CHANNEL_MULTI_PRU (2U) |
◆ BISSC_MAX_CYCLE_TIMEOUT
#define BISSC_MAX_CYCLE_TIMEOUT 5 |
◆ NUM_ED_CH_MAX
◆ NUM_ENCODERS_MAX
#define NUM_ENCODERS_MAX 3 |
◆ BISSC_MAX_PROC_DELAY_1MHZ
#define BISSC_MAX_PROC_DELAY_1MHZ 40 |
◆ BISSC_MAX_PROC_DELAY_2MHZ
#define BISSC_MAX_PROC_DELAY_2MHZ 80 |
◆ BISSC_MAX_PROC_DELAY_5MHZ
#define BISSC_MAX_PROC_DELAY_5MHZ 200 |
◆ BISSC_MAX_PROC_DELAY_8MHZ
#define BISSC_MAX_PROC_DELAY_8MHZ 320 |
◆ BISSC_MAX_PROC_DELAY_10MHZ
#define BISSC_MAX_PROC_DELAY_10MHZ 400 |
◆ BISSC_CTS_BIT
#define BISSC_CTS_BIT 1 /* CTS bit for control communication */ |
◆ BISSC_ENC_ID_LEN
#define BISSC_ENC_ID_LEN 3 /* Number of Encoder ID bits */ |
◆ BISSC_ENC_ID_MASK
#define BISSC_ENC_ID_MASK 0x7 /* Mask for encoder ID*/ |
◆ BISSC_REG_ADDR_LEN
#define BISSC_REG_ADDR_LEN 7 /* Number of bits for Register address */ |
◆ BISSC_REG_ADDR_MASK
#define BISSC_REG_ADDR_MASK 0x7F /* Mask for Register address */ |
◆ BISSC_RWS_LEN
#define BISSC_RWS_LEN 3 /* Number of RWS bits */ |
◆ BISSC_RWS_MASK
#define BISSC_RWS_MASK 0x7 /* Mask for RWS bits */ |
◆ BISSC_CTRL_READ_ACCESS
#define BISSC_CTRL_READ_ACCESS 0x5 /* RWS = "101" for read access of register */ |
◆ BISSC_CTRL_WRITE_ACCESS
#define BISSC_CTRL_WRITE_ACCESS 0x3 /* RWS = "011" for write access of register */ |
◆ BISSC_REG_DATA_LEN
#define BISSC_REG_DATA_LEN 8 /* Number of Register data bits */ |
◆ BISSC_REG_DATA_MASK
#define BISSC_REG_DATA_MASK 0xFF /* Mask for Register data */ |
◆ BISSC_CTRL_STOP_LEN
#define BISSC_CTRL_STOP_LEN 2 /* Number of stop bits PS, P: stop bit for one frame, S: stop bit for sequential control communication */ |
◆ BISSC_RX_SAMPLE_SIZE
#define BISSC_RX_SAMPLE_SIZE 7 /* 8x over clock */ |
◆ BISSC_RX_SAMPLE_SIZE_10MHZ
#define BISSC_RX_SAMPLE_SIZE_10MHZ 3 /* 4x over clock */ |
◆ BISSC_POS_CRC_LEN
#define BISSC_POS_CRC_LEN 6 /* Number of position data CRC bits */ |
◆ BISSC_EW_LEN
#define BISSC_EW_LEN 2 /* Number of Error and Warning bits */ |
◆ BISSC_CTRL_CMD_CRC_LEN
#define BISSC_CTRL_CMD_CRC_LEN 4 /* Number of CTRL cmd CRC bits */ |
◆ BISSC_CTRL_CMD_CRC_MASK
#define BISSC_CTRL_CMD_CRC_MASK 0xF /* Mask for CTRL cmd CRC bits */ |
◆ BISSC_POS_DATA_LEN_DEFAULT
#define BISSC_POS_DATA_LEN_DEFAULT 12 /* Default data length instead of garbage*/ |
◆ BISSC_SAFETY_CRC_LEN
#define BISSC_SAFETY_CRC_LEN 16 /* Number of Safety CRC bits */ |
◆ BISSC_RX_ENABLE_FRACTIONAL_DIV
#define BISSC_RX_ENABLE_FRACTIONAL_DIV (1<<15) /* Enable fractional divider 1.5 for RX */ |
◆ BISSC_FREQ_1MHZ
#define BISSC_FREQ_1MHZ 1 |
◆ BISSC_FREQ_2MHZ
#define BISSC_FREQ_2MHZ 2 |
◆ BISSC_FREQ_5MHZ
#define BISSC_FREQ_5MHZ 5 |
◆ BISSC_FREQ_8MHZ
#define BISSC_FREQ_8MHZ 8 |
◆ BISSC_FREQ_10MHZ
#define BISSC_FREQ_10MHZ 10 |