#include <ecSlvApiInternal.h>
Data Fields | |
EC_SLV_INT_General_t | generalData |
General configuration structure. | |
EC_SLV_INT_Status_t | statusData |
DTK status structure. | |
EC_SLV_INT_PdoMap_t | pdoData |
PDO configuration structure. | |
EC_SLV_INT_Obd_t | coeOdData |
Object Dictionary structure. | |
EC_SLV_INT_Callbacks_t | appCb |
Application Callbacks. | |
EC_SLV_INT_CiA402_Handle_t | cia402 |
CiA402 structure. | |
EC_SLV_INT_SDiag_t | diagnosis |
Diagnosis history structure. | |
void * | pEepromThread |
EEPROM Thread Handle. | |
void * | pPdoOutLock |
Output data lock. | |
void * | pPdoInLock |
Input data lock. | |
bool | outLocked |
Output data opened / locked. | |
bool | inLocked |
Input data opened / locked. | |