Welcome to Digital Power SDK for AM263X. This SDK contains examples, libraries and tools to develop no-RTOS based applications enabling real-time digital power applications, and real-time control libraries for ARM R5F CPU and related peripherals.
To get started, see GETTING STARTED page.
Given below is a block diagram of the SW modules in this SDK
The main software components in the block diagram specific to digital power are described below
| Software Components | Documentation Page | Description |
|---|---|---|
| Reference Designs | ||
| TIDM-02009 | TIDM-02009 DC/DC Converter | This illustrates high level overview for PSFB converter of TIDM-02009 reference design and its benchmark results. |
| Real Time Libraries | ||
| Digital Control Library (DCL) | Digital Control Library (DCL) | Header-only library for digital control applications |
| Power Measurements | Power Measurements | Header-only library for power measurements |
| Software Frequency Response Analyzer | Software Frequency Response Analyzer (SFRA) | Library(.h, .lib) for software frequency response analyzer |
| Software Phase Locked Loop | Software Phase Locked Loop (SPLL) | Header-only library for software phase locked loop for 1phase and 3phase |
| Datalog | Datalog | Source based library for datalogging |
| Exponential Moving Average | Exponential Moving Average | Header-only library for exponential moving average |
| Ramp Generator Library | Ramp Generator | Header-only library for ramp genertaion |
| Examples | ||
| Examples | Examples | Examples and reference designs illustrating use of AM263x features and real-time libraries for digital power applications (no-RTOS) |
For details on software components of MCU+ SDK, please refer to AM263X MCU+ SDK.
Given below is an overview of the directory structure to help you navigate the SDK and related tools.
| Folder/Files | Description |
|---|---|
| ${SDK_INSTALL_PATH}/ | |
| README_FIRST_AM263X.html | Open this file in a web browser to reach this user guide |
| makefile | Top level makefile to build the whole SDK using "make" |
| imports.mak | Top level makefile to list paths to dependent tools |
| docs/ | Offline browseable HTML documentation |
| examples/ | Example applications for AM263X control card |
| source/ | Real-time libraries |
| mcu_plus_sdk/ | MCU+ SDK |
Given below are the paths where the different tools needed outside the SDK, like CCS, SysConfig are installed by default in Windows. In Linux, the tools are installed by default in ${HOME}/ti.
| Folder/Files | Description |
|---|---|
| C:/ti/ccs1250 | Code composer studio |
| C:/ti/sysconfig_1.18.0 | SysConfig. NOTE, SysConfig is also installed as part of CCS at ${CCS_INSTALL_PATH}/ccs/utils/sysconfig_x.x.x |
| C:/ti/ti-cgt-armllvm_3.2.0.LTS | TI ARM CLANG compiler tool chain |
The licensing information of this SDK, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest. A complete manifest along with export control information is detailed here [LINK] and the SDK Software License Agreement (SLA) is here [LINK]
For additional help and support, see https://e2e.ti.com/support/microcontrollers/arm-based-microcontrollers-group/arm-based-microcontrollers/f/arm-based-microcontrollers-forum
This user guide is generated using doxygen, v1.8.20. See https://www.doxygen.nl/index.html