#include <msp430.h>
Go to the source code of this file.
Macros | |
#define | ENABLED_WDT 1 |
#define | JUMP_TO_FAILSAFE 1 |
#define | USE_TA0 |
#define | USE_CCR0 |
#define | MAIN_CLOCK_FREQUENCY_12MHz |
#define | MAIN_CLOCK_DIVIDER 1 |
#define | LFXT1_FREQUENCY 32768 |
#define | LFXT1_FREQUENCY_DIVIDER 1 |
#define | PERCENT_FREQUENCY_DRIFT 3 |
#define | RAM_START_ADDRESS |
#define | RAM_SIZE |
#define | STACK_SIZE |
#define | RAM_END_ADDRESS ((RAM_START_ADDRESS + RAM_SIZE)-STACK_SIZE) |
#define | MARCH_X_TEST |
#define | NON_DESTRUCTIVE |
#define | RAM_TEST_BUFSIZE 8 |
#define | CRC16_CCITT_SEED 0xFFFF |
#define | CRC16_CCITT_POLY 0x1021 |
#define | CRC_CHECKSUM_LOCATION |
#define | MINIMUM_ADC_COUNT_DRIFT -50 |
#define | MAXIMUM_ADC_COUNT_DRIFT 50 |
#define | SIG_CPU_REG_TEST 0xCC |
#define | SIG_PC_REG_TEST 0xCD |
#define | SIG_CLOCK_TEST 0xCE |
#define | SIG_RAM_TEST 0xCF |
#define | SIG_NV_MEM_CRC_TEST 0xD0 |
#define | SIG_ADC_TEST 0xD1 |
#define | SIG_GPIO_TEST 0xD2 |
#define | SIG_INTERRUPT_TEST 0xD3 |
#define | TEST_FAILURE 0x00 |
#define ENABLED_WDT 1 |
#define JUMP_TO_FAILSAFE 1 |
#define USE_TA0 |
#define USE_CCR0 |
#define MAIN_CLOCK_FREQUENCY_12MHz |
#define MAIN_CLOCK_DIVIDER 1 |
#define LFXT1_FREQUENCY 32768 |
#define LFXT1_FREQUENCY_DIVIDER 1 |
#define PERCENT_FREQUENCY_DRIFT 3 |
#define RAM_START_ADDRESS |
Referenced by IEC60730_MARCH_TEST_testRam().
#define RAM_SIZE |
Referenced by IEC60730_MARCH_TEST_testRam().
#define STACK_SIZE |
#define RAM_END_ADDRESS ((RAM_START_ADDRESS + RAM_SIZE)-STACK_SIZE) |
#define MARCH_X_TEST |
#define NON_DESTRUCTIVE |
#define RAM_TEST_BUFSIZE 8 |
Referenced by IEC60730_MARCH_TEST_testRam().
#define CRC16_CCITT_SEED 0xFFFF |
#define CRC16_CCITT_POLY 0x1021 |
#define CRC_CHECKSUM_LOCATION |
#define MINIMUM_ADC_COUNT_DRIFT -50 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
#define MAXIMUM_ADC_COUNT_DRIFT 50 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
#define SIG_CPU_REG_TEST 0xCC |
#define SIG_PC_REG_TEST 0xCD |
Referenced by IEC60730_PC_TEST_testPcRegister().
#define SIG_CLOCK_TEST 0xCE |
Referenced by IEC60730_OSCILLATOR_TEST_testOsc().
#define SIG_RAM_TEST 0xCF |
Referenced by IEC60730_MARCH_TEST_testRam().
#define SIG_NV_MEM_CRC_TEST 0xD0 |
Referenced by IEC60730_CRC_TEST_testNvMemory().
#define SIG_ADC_TEST 0xD1 |
Referenced by IEC60730_ADC_TEST_testAdcInput().
#define SIG_GPIO_TEST 0xD2 |
Referenced by IEC60730_GPIO_TEST_testGpioInput(), and IEC60730_GPIO_TEST_testGpioOutput().
#define SIG_INTERRUPT_TEST 0xD3 |
#define TEST_FAILURE 0x00 |