Functions | |
uint8_t | IEC60730_CPU_TEST_testCpuRegisters () |
uint8_t IEC60730_CPU_TEST_testCpuRegisters | ( | void | ) |
Test CPU registers
This C-callable assembly routine tests CPU core registers for stuck at bits. The following registers are tested:
Modified registers are R4, SP, SR, and R5-R15
References TEST_FAILURE.