MSP DSP Library
|
Parameters for IQ31 vector deinterleave. More...
#include <DSPLib_utility.h>
Data Fields | |
uint16_t | length |
Length of each channel, must be a multiple of two. | |
uint16_t | channel |
Specific zero-indexed channel to pull from source. | |
uint16_t | numChannels |
Number of channels being separated. | |
Parameters for IQ31 vector deinterleave.