88 #ifndef APPINPUTCTRLINTERFACE_H 89 #define APPINPUTCTRLINTERFACE_H 103 revDrvOpenLoopCurr: 5,
129 bemfResynCThreshold: 2;
150 revDrvOpenLoopAccelA2: 4,
152 revDrvOpenLoopAccelA1: 4,
188 alignOrSlowCurrLimit: 5,
192 alignSlowRampRate: 4,
318 fluxWeakCurrRatio: 3,
320 fluxWeakeningReference: 2,
405 autoHandoffMinBemf: 3,
467 busCurrLimitEnable: 1,
577 forceAlignAngleSrcSelect: 1,
583 forceSlowCycleFirstCycleEn: 1,
612 forceVQCurrLoopDis: 10,
614 forceVDCurrLoopDis: 10,
641 fluxModeReference: 10,
USER_INPUT_MTR_STARTUP1_T mtrStartUp1
Definition: appInputCtrlInterface.h:529
RAM_SPEED_CTRL_T speedCtrl
Definition: appInputCtrlInterface.h:673
float fluxWeakeningKp
Definition: appInputCtrlInterface.h:515
uint16_t dacEn
Definition: appInputCtrlInterface.h:660
ALGO_DEBUG_2 register.
Definition: appInputCtrlInterface.h:647
float speedLoopKi
Definition: appInputCtrlInterface.h:507
userInputFieldCtrl b
Definition: appInputCtrlInterface.h:331
float maxMotorSpeed
Definition: appInputCtrlInterface.h:501
USER_INPUT_MTR_STARTUP2_T mtrStartUp2
Definition: appInputCtrlInterface.h:531
float currentBase
Definition: appInputCtrlInterface.h:499
int32_t dacScalingFactor
Definition: appInputCtrlInterface.h:664
ramAlgoDebugCtrl3 b
Definition: appInputCtrlInterface.h:650
float fluxWeakeningKi
Definition: appInputCtrlInterface.h:513
DEVICE_CONFIG1 register.
Definition: appInputCtrlInterface.h:670
uint32_t w
Definition: appInputCtrlInterface.h:353
RAM_DAC_CNTRL_T dacCtrl
Definition: appInputCtrlInterface.h:681
SYSTEM_CONFIGURATIONS.
Definition: appInputCtrlInterface.h:486
USER_INPUT_MISC_ALGO_T miscAlgo
Definition: appInputCtrlInterface.h:543
USER_INPUT_ISDCFG_T isdCfg
Definition: appInputCtrlInterface.h:525
ramSpeedCtrl b
Definition: appInputCtrlInterface.h:565
START_UP1_CONFIG register.
Definition: appInputCtrlInterface.h:198
ramAlgoDebugCtrl2 structure
Definition: appInputCtrlInterface.h:637
userInputMotorStartUp2 b
Definition: appInputCtrlInterface.h:236
float voltageBase
Definition: appInputCtrlInterface.h:497
ramAlgoDebugCtrl1 structure
Definition: appInputCtrlInterface.h:571
uint32_t w
Definition: appInputCtrlInterface.h:308
uint32_t w
Definition: appInputCtrlInterface.h:138
userInputMotorStartUp1 b
Definition: appInputCtrlInterface.h:201
FAULT_CONFIG1 register.
Definition: appInputCtrlInterface.h:348
ALGO_DEBUG_2 register.
Definition: appInputCtrlInterface.h:628
uint32_t w
Definition: appInputCtrlInterface.h:238
userInputPinCfg b
Definition: appInputCtrlInterface.h:453
RAM_ALGO_DEBUG_2_T algoDebugCtrl2
Definition: appInputCtrlInterface.h:677
float mtrSaliency
Definition: appInputCtrlInterface.h:493
SYSTEM_PARAMETERS_T systemParams
Definition: appInputCtrlInterface.h:523
uint32_t w
Definition: appInputCtrlInterface.h:652
userInputFaultCfg1 b
Definition: appInputCtrlInterface.h:351
FAULT_CONFIG2 register.
Definition: appInputCtrlInterface.h:425
userInputISD b
Definition: appInputCtrlInterface.h:136
DAC_CNTRL register.
Definition: appInputCtrlInterface.h:657
userInputMiscAlgo b
Definition: appInputCtrlInterface.h:428
userInputFieldCtrl structure
Definition: appInputCtrlInterface.h:328
ramAlgoDebugCtrl2 structure
Definition: appInputCtrlInterface.h:606
SPEED_CTRL register.
Definition: appInputCtrlInterface.h:562
uint32_t w
Definition: appInputCtrlInterface.h:633
userInputRvrDrvCfg b
Definition: appInputCtrlInterface.h:163
float currLoopKp
Definition: appInputCtrlInterface.h:509
uint32_t w
Definition: appInputCtrlInterface.h:166
userInputCloseLoop1 b
Definition: appInputCtrlInterface.h:280
float speedLoopKp
Definition: appInputCtrlInterface.h:505
CLOSELOOP2_CONFIG register.
Definition: appInputCtrlInterface.h:303
USER_INPUT_FAULT_CFG2_T faultCfg2
Definition: appInputCtrlInterface.h:541
USER_INPUT_RVSDRVCFG_T rvsDrvCfg
Definition: appInputCtrlInterface.h:527
USER_INPUT_PIN_CFG_T pinCfg
Definition: appInputCtrlInterface.h:545
uint32_t maxMotorPower
Definition: appInputCtrlInterface.h:503
userInputCloseLoop2 b
Definition: appInputCtrlInterface.h:306
USER_INPUT_FIELD_CTRL_T fieldCtrl
Definition: appInputCtrlInterface.h:537
uint32_t w
Definition: appInputCtrlInterface.h:333
float currLoopKi
Definition: appInputCtrlInterface.h:511
START_UP2_CONFIG register.
Definition: appInputCtrlInterface.h:233
uint32_t w
Definition: appInputCtrlInterface.h:455
ramAlgoDebugCtrl2 b
Definition: appInputCtrlInterface.h:631
userInputFaultCfg2 b
Definition: appInputCtrlInterface.h:390
PERI_CONFIG1 register.
Definition: appInputCtrlInterface.h:477
uint32_t w
Definition: appInputCtrlInterface.h:392
uint32_t w
Definition: appInputCtrlInterface.h:282
uint32_t w
Definition: appInputCtrlInterface.h:482
uint32_t dacOutAddr
Definition: appInputCtrlInterface.h:666
PIN_CONFIG register.
Definition: appInputCtrlInterface.h:450
uint32_t mtrResist
Definition: appInputCtrlInterface.h:489
userInputPeriCfg1 b
Definition: appInputCtrlInterface.h:480
uint32_t w
Definition: appInputCtrlInterface.h:203
uint32_t mtrInductance
Definition: appInputCtrlInterface.h:491
USER_INPUT_FAULT_CFG1_T faultCfg1
Definition: appInputCtrlInterface.h:539
USER_INPUT_CLOSE_LOOP1_T closeLoop1
Definition: appInputCtrlInterface.h:533
uint32_t w
Definition: appInputCtrlInterface.h:567
RAM_ALGO_DEBUG_3_T algoDebugCtrl3
Definition: appInputCtrlInterface.h:679
uint32_t w
Definition: appInputCtrlInterface.h:602
DEVICE_CONFIG1 register.
Definition: appInputCtrlInterface.h:520
FAULT_CONFIG2 register.
Definition: appInputCtrlInterface.h:387
ALGO_DEBUG_1 register.
Definition: appInputCtrlInterface.h:597
ISD Config register.
Definition: appInputCtrlInterface.h:133
USER_INPUT_CLOSE_LOOP2_T closeLoop2
Definition: appInputCtrlInterface.h:535
ramSpeedCtrl structure
Definition: appInputCtrlInterface.h:552
REV_DRIVE_CONFIG register.
Definition: appInputCtrlInterface.h:160
USER_INPUT_PERI_CFG1_T periphCfg1
Definition: appInputCtrlInterface.h:547
RAM_ALGO_DEBUG_1_T algoDebugCtrl1
Definition: appInputCtrlInterface.h:675
int16_t dacShift
Definition: appInputCtrlInterface.h:662
uint32_t mtrBemfConst
Definition: appInputCtrlInterface.h:495
ramAlgoDebugCtrl1 b
Definition: appInputCtrlInterface.h:600
uint32_t w
Definition: appInputCtrlInterface.h:430
CLOSELOOP1_CONFIG register.
Definition: appInputCtrlInterface.h:277