![]() |
![]() |
|
MSPM0G3519SensorlessFOCMotorControlLibrary
1.0
|
userInputMotorStartUp2 structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint32_t | thetaErrRampRate: 3 |
| uint32_t | FirstCycFreqSel: 1 |
| uint32_t | slowFirstCycFreq: 4 |
| uint32_t | alignAngle: 5 |
| uint32_t | olClHandOffThr: 5 |
| uint32_t | autoHandOffEn: 1 |
| uint32_t | olAcc2: 4 |
| uint32_t | olAcc1: 4 |
| uint32_t | olILimit: 5 |
userInputMotorStartUp2 structure
| uint32_t userInputMotorStartUp2::thetaErrRampRate |
Ramp rate for reducing difference between estimated theta and open loop theta
| uint32_t userInputMotorStartUp2::FirstCycFreqSel |
First cycle frequency in open loop for align, double align and IPD startup options
| uint32_t userInputMotorStartUp2::slowFirstCycFreq |
Frequency of first cycle in close loop startup (% of MAX_SPEED)
| uint32_t userInputMotorStartUp2::alignAngle |
Align angle
| uint32_t userInputMotorStartUp2::olClHandOffThr |
Open to close loop handoff threshold (% of MAX_SPEED)
Referenced by update_MotorStartUp2Config().
| uint32_t userInputMotorStartUp2::autoHandOffEn |
Auto handoff enable
| uint32_t userInputMotorStartUp2::olAcc2 |
Open loop acceleration coefficient A2
Referenced by update_MotorStartUp2Config(), and update_RvsDrvConfig().
| uint32_t userInputMotorStartUp2::olAcc1 |
Open loop acceleration coefficient A1
Referenced by update_RvsDrvConfig().
| uint32_t userInputMotorStartUp2::olILimit |
Open loop current limit