MSPM0G3507SensoredFOCMotorControlLibrary  1.0
Data Structures | Variables
appInputCtrlInterface.h File Reference

Detailed Description

Application Defines Module.


Overview

defines the macros for application layer


#include "stdint.h"
#include "main.h"
Include dependency graph for appInputCtrlInterface.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Data Structures

struct  userInputMotorStartUp1
 userInputMotorStartUp1 structure More...
 
union  USER_INPUT_MTR_STARTUP1_T
 START_UP1_CONFIG register. More...
 
struct  userInputMotorStartUp2
 userInputMotorStartUp2 structure More...
 
union  USER_INPUT_MTR_STARTUP2_T
 START_UP2_CONFIG register. More...
 
struct  userInputCloseLoop1
 userInputCloseLoop1 structure More...
 
union  USER_INPUT_CLOSE_LOOP1_T
 CLOSELOOP1_CONFIG register. More...
 
struct  userInputCloseLoop2
 userInputCloseLoop2 structure More...
 
union  USER_INPUT_CLOSE_LOOP2_T
 CLOSELOOP2_CONFIG register. More...
 
struct  userInputFieldCtrl
 userInputCloseLoop2 structure More...
 
union  USER_INPUT_FIELD_CTRL_T
 userInputFieldCtrl structure More...
 
struct  userInputFaultCfg1
 userInputFaultCfg1 structure More...
 
union  USER_INPUT_FAULT_CFG1_T
 FAULT_CONFIG1 register. More...
 
struct  userInputFaultCfg2
 userInputFaultCfg2 structure More...
 
union  USER_INPUT_FAULT_CFG2_T
 FAULT_CONFIG2 register. More...
 
struct  userInputMiscAlgo
 userInputMiscAlgo1 structure More...
 
union  USER_INPUT_MISC_ALGO_T
 FAULT_CONFIG2 register. More...
 
struct  userInputPinCfg
 userInputPinCfg structure More...
 
union  USER_INPUT_PIN_CFG_T
 PIN_CONFIG register. More...
 
struct  userInputPeriCfg1
 userInputPeriCfg1 structure More...
 
union  USER_INPUT_PERI_CFG1_T
 PERI_CONFIG1 register. More...
 
struct  SYSTEM_PARAMETERS_T
 SYSTEM_CONFIGURATIONS. More...
 
struct  USER_INPUT_INTERFACE_T
 DEVICE_CONFIG1 register. More...
 
struct  ramSpeedCtrl
 ramSpeedCtrl structure More...
 
union  RAM_SPEED_CTRL_T
 SPEED_CTRL register. More...
 
struct  ramAlgoDebugCtrl1
 ramAlgoDebugCtrl1 structure More...
 
union  RAM_ALGO_DEBUG_1_T
 ALGO_DEBUG_1 register. More...
 
struct  ramAlgoDebugCtrl2
 ramAlgoDebugCtrl2 structure More...
 
union  RAM_ALGO_DEBUG_2_T
 ALGO_DEBUG_2 register. More...
 
struct  ramAlgoDebugCtrl3
 ramAlgoDebugCtrl2 structure More...
 
union  RAM_ALGO_DEBUG_3_T
 ALGO_DEBUG_2 register. More...
 
struct  RAM_DAC_CNTRL_T
 DAC_CNTRL register. More...
 
struct  USER_CTRL_INTERFACE_T
 DEVICE_CONFIG1 register. More...
 

Variables

USER_INPUT_INTERFACE_TpUserInputRegs
 pointer to eeprom base
 
USER_CTRL_INTERFACE_TpUserCtrlRegs
 pointer to ram variables
 
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale