![]() |
![]() |
|
MSPM0G3507SensoredFOCMotorControlLibrary
1.0
|
userInputCloseLoop2 structure More...
#include <appInputCtrlInterface.h>
Data Fields | |
| uint32_t | fluxWeakeningEn: 1 |
| uint32_t | fluxWeakCurrRatio: 3 |
| uint32_t | fluxWeakeningReference: 2 |
| uint32_t | mtpaEnable: 1 |
| uint32_t | reserved: 25 |
userInputCloseLoop2 structure
| uint32_t userInputFieldCtrl::fluxWeakeningEn |
Enable Flux Weakening
Referenced by user_config_faults().
| uint32_t userInputFieldCtrl::fluxWeakCurrRatio |
Flux Weakening Current Ratio
Referenced by user_config_faults().
| uint32_t userInputFieldCtrl::fluxWeakeningReference |
Flux Weakening Modulation Index Reference
Referenced by user_config_faults().
| uint32_t userInputFieldCtrl::mtpaEnable |
Enable Maximum Torque Per Amp
Referenced by user_config_faults().
| uint32_t userInputFieldCtrl::reserved |
Reserved