![]() |
MCUSW
|
This file contains generated pre compile configuration file for CAN MCAL driver.
Go to the source code of this file.
CAN DEM Error codes to report | |
Pre-compile switches for enabling/disabling DEM events | |
| #define | DemConf_DemEventParameter_CAN_DEM_NO_EVENT (0xFFFFU) |
| #define | CAN_DEM_NO_EVENT DemConf_DemEventParameter_CAN_DEM_NO_EVENT |
| #define | CAN_E_HARDWARE_ERROR (DemConf_DemEventParameter_CAN_E_HARDWARE_ERROR) |
| Hardware failed. | |
| enum | Can_ControllerInstance { CAN_CONTROLLER_INSTANCE_MCU_MCAN0 = 0U , CAN_CONTROLLER_INSTANCE_MCU_MCAN1 = 1U , CAN_CONTROLLER_INSTANCE_MCAN0 = 2U } |
| Can Controller Instances enum. More... | |
| const struct Can_ConfigType_s | CanConfigSet |
| CAN Configuration struct declaration. | |
| const struct Can_ControllerStruct_PC | CanConfigSet_PC_CanController_0 |
| CAN Controller Configuration Pre Compile struct declaration. | |
| const struct Can_ControllerStruct_PC | CanConfigSet_PC_CanController_1 |
| CAN Controller Configuration Pre Compile struct declaration. | |
| const struct Can_ControllerStruct_PC | CanConfigSet_PC_CanController_2 |
| CAN Controller Configuration Pre Compile struct declaration. | |
| const struct Can_ControllerStruct_PC * | CanConfigSet_CanController_List_PC [CAN_NUM_CONTROLLER] |
| CAN Controller Pre Compile Configuration List. | |
| const struct Can_MailboxStruct_PC * | CanConfigSet_CanHardwareObject_List_PC [CAN_NUM_MAILBOXES] |
| CAN Mailbox Pre Compile Configuration List. | |
| const uint32 | Can_MsgmemRAMBaseAddr [CAN_MAX_CONTROLLER] |
| Base Address of the can peripherals. | |
| const uint32 | Can_MCANSSBaseAddr [CAN_MAX_CONTROLLER] |
| const uint32 | Can_MCANCoreRegBaseAddr [CAN_MAX_CONTROLLER] |
| const uint32 | Can_MCANECCAggrRegBaseAddr [CAN_MAX_CONTROLLER] |
| void | Can_0_Int0ISR (void) |
| MCU_MCAN0 Controller Instance ISR. | |
| void | Can_1_Int0ISR (void) |
| MCU_MCAN1 Controller Instance ISR. | |
| void | Can_2_Int0ISR (void) |
| MCAN0 Controller Instance ISR. | |