AM64x MCU+ SDK  10.00.00
tisci_hosts.h File Reference

Go to the source code of this file.

Macros

#define TISCI_HOST_ID_DMSC   (0U)
 This file contains: More...
 
#define TISCI_HOST_ID_MAIN_0_R5_0   (35U)
 
#define TISCI_HOST_ID_MAIN_0_R5_1   (36U)
 
#define TISCI_HOST_ID_MAIN_0_R5_2   (37U)
 
#define TISCI_HOST_ID_MAIN_0_R5_3   (38U)
 
#define TISCI_HOST_ID_A53_0   (10U)
 
#define TISCI_HOST_ID_A53_1   (11U)
 
#define TISCI_HOST_ID_A53_2   (12U)
 
#define TISCI_HOST_ID_A53_3   (13U)
 
#define TISCI_HOST_ID_M4_0   (30U)
 
#define TISCI_HOST_ID_MAIN_1_R5_0   (40U)
 
#define TISCI_HOST_ID_MAIN_1_R5_1   (41U)
 
#define TISCI_HOST_ID_MAIN_1_R5_2   (42U)
 
#define TISCI_HOST_ID_MAIN_1_R5_3   (43U)
 
#define TISCI_HOST_ID_A53_4   (14U)
 
#define TISCI_HOST_ID_ICSSG_0   (50U)
 
#define TISCI_HOST_ID_ICSSG_1   (51U)
 
#define TISCI_HOST_ID_ALL   (128U)
 
#define TISCI_HOST_ID_CNT   (17U)