Go to the source code of this file.
Data Structures | |
struct | tisci_msg_version_req |
This file contains: More... | |
struct | tisci_msg_version_resp |
TISCI_MSG_VERSION request to provide version info about currently running firmware. More... | |
struct | tisci_msg_boot_notification_req |
Notification message to indicate the DMSC is available. More... | |
struct | tisci_msg_boot_notification_resp |
Response to notification message about firmware availability. More... | |
struct | tisci_msg_board_config_rm_req |
TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Management configuration structure. More... | |
struct | tisci_msg_board_config_rm_resp |
Empty response for TISCI_MSG_BOARD_CONFIG_RM. More... | |
struct | tisci_msg_board_config_resasg_resp |
Empty response for TISCI_MSG_BOARD_CONFIG_RESASG. More... | |
struct | tisci_msg_board_config_req |
TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure. More... | |
struct | tisci_msg_board_config_resp |
Empty response for TISCI_MSG_BOARD_CONFIG. More... | |
struct | tisci_msg_board_config_security_req |
TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg security configuration structure. More... | |
struct | tisci_msg_board_config_security_resp |
Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY. More... | |
struct | tisci_msg_board_config_pm_req |
TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Management configuration structure. More... | |
struct | tisci_msg_board_config_pm_resp |
Empty response for TISCI_MSG_BOARD_CONFIG_PM. More... | |
struct | tisci_query_msmc_req |
TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC. More... | |
struct | tisci_query_msmc_resp |
TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC. More... | |
Functions | |
struct tisci_msg_version_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
char | str [32] |
uint16_t | version |
uint8_t | abi_major |
uint8_t | abi_minor |
uint8_t | sub_version |
uint8_t | patch_version |
uint32_t | extboot_status |
uint32_t | tisci_boardcfg_rmp_low |
uint32_t | tisci_boardcfg_rmp_high |
uint16_t | tisci_boardcfg_rm_size |
devgrp_t | tisci_boardcfg_rm_devgrp |
uint32_t | tisci_boardcfgp_low |
uint32_t | tisci_boardcfgp_high |
uint16_t | tisci_boardcfg_size |
devgrp_t | tisci_boardcfg_devgrp |
uint32_t | tisci_boardcfg_securityp_low |
uint32_t | tisci_boardcfg_securityp_high |
uint16_t | tisci_boardcfg_security_size |
devgrp_t | tisci_boardcfg_security_devgrp |
uint32_t | tisci_boardcfg_pmp_low |
uint32_t | tisci_boardcfg_pmp_high |
uint16_t | tisci_boardcfg_pm_size |
devgrp_t | tisci_boardcfg_pm_devgrp |
uint32_t | msmc_start_low |
uint32_t | msmc_start_high |
uint32_t | msmc_end_low |
uint32_t | msmc_end_high |
struct tisci_header hdr |
char str[32] |
uint16_t version |
uint8_t abi_major |
uint8_t abi_minor |
uint8_t sub_version |
uint8_t patch_version |
uint32_t extboot_status |
uint32_t tisci_boardcfg_rmp_low |
uint32_t tisci_boardcfg_rmp_high |
uint16_t tisci_boardcfg_rm_size |
devgrp_t tisci_boardcfg_rm_devgrp |
uint32_t tisci_boardcfgp_low |
uint32_t tisci_boardcfgp_high |
uint16_t tisci_boardcfg_size |
devgrp_t tisci_boardcfg_devgrp |
uint32_t tisci_boardcfg_securityp_low |
uint32_t tisci_boardcfg_securityp_high |
uint16_t tisci_boardcfg_security_size |
devgrp_t tisci_boardcfg_security_devgrp |
uint32_t tisci_boardcfg_pmp_low |
uint32_t tisci_boardcfg_pmp_high |
uint16_t tisci_boardcfg_pm_size |
devgrp_t tisci_boardcfg_pm_devgrp |
uint32_t msmc_start_low |
uint32_t msmc_start_high |
uint32_t msmc_end_low |
uint32_t msmc_end_high |