AM64x MCU+ SDK  08.02.00
include Directory Reference

Directories

directory  am64x_am243x
 
directory  tisci
 

Files

file  sciclient_boardcfg.h [code]
 Wrapper function to send the board configuration message to DMSC.
 
file  sciclient_dkek.h [code]
 This file contains the definition of all the message IDs, message formats to be able to interact with the System Controller firmware for DKEK management.
 
file  sciclient_firewall.h [code]
 This file contains the definition of all the message IDs, message formats to be able to interact with the System Controller firmware for firewall management.
 
file  sciclient_pm.h [code]
 This file contains the definition of all the message IDs, message formats to be able to interact with the System Controller firmware for power management.
 
file  sciclient_procboot.h [code]
 This file contains the definition of all the message IDs, message formats to be able to interact with the System Controller firmware for processor boot and control. APIs are divided into the following two sets:
 
file  sciclient_rm.h [code]
 This file contains the definition of all the message IDs, message formats to be able to interact with the System Controller firmware for resource management.