|
AM64x MCU+ SDK
08.02.00
|
|
Go to the documentation of this file.
54 #ifndef TISCI_BOARD_CFG_H
55 #define TISCI_BOARD_CFG_H
59 #define TISCI_BOARDCFG_ABI_MAJ_VALUE 0x00
60 #define TISCI_BOARDCFG_ABI_MIN_VALUE 0x01
62 #define TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE 0x00
63 #define TISCI_BOARDCFG_SEC_ABI_MIN_VALUE 0x01
147 #define PROCESSOR_ACL_SECONDARY_MASTERS_MAX (3U)
163 #define PROCESSOR_ACL_ENTRIES (32U)
189 #define HOST_HIERARCHY_ENTRIES (32U)
219 #define MAX_NUM_EXT_OTP_MMRS (32U)
234 #define MAX_NUM_DKEK_ALLOWED_HOSTS (4U)
349 #define TISCI_BOARDCFG_TRACE_DST_UART0 TISCI_BIT(0)
350 #define TISCI_BOARDCFG_TRACE_DST_ITM TISCI_BIT(2)
351 #define TISCI_BOARDCFG_TRACE_DST_MEM TISCI_BIT(3)
372 #define TISCI_BOARDCFG_TRACE_SRC_PM TISCI_BIT(0)
373 #define TISCI_BOARDCFG_TRACE_SRC_RM TISCI_BIT(1)
374 #define TISCI_BOARDCFG_TRACE_SRC_SEC TISCI_BIT(2)
375 #define TISCI_BOARDCFG_TRACE_SRC_BASE TISCI_BIT(3)
376 #define TISCI_BOARDCFG_TRACE_SRC_USER TISCI_BIT(4)
377 #define TISCI_BOARDCFG_TRACE_SRC_SUPR TISCI_BIT(5)
#define PROCESSOR_ACL_ENTRIES
Definition: tisci_boardcfg.h:163
Secure proxy configuration.
Definition: tisci_boardcfg.h:125
#define PROCESSOR_ACL_SECONDARY_MASTERS_MAX
Definition: tisci_boardcfg.h:147
uint8_t hashes_received
Definition: tisci_boardcfg.h:434
Configuration of security handover.
Definition: tisci_boardcfg.h:309
uint8_t handover_to_host_id
Definition: tisci_boardcfg.h:312
uint8_t core_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:429
uint8_t host_perms
Definition: tisci_boardcfg.h:213
#define TISCI_BOARDCFG_HASH_LEN_BYTES
This file contains:
Definition: tisci_boardcfg_macros.h:57
struct tisci_boardcfg_abi_rev rev
Definition: tisci_boardcfg.h:402
#define TISCI_BOARDCFG_SEC_IV_LEN
Definition: tisci_boardcfg_macros.h:60
struct tisci_boardcfg_dbg_cfg debug_cfg
Definition: tisci_boardcfg.h:406
Debug console configuration.
Definition: tisci_boardcfg.h:386
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:126
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:290
access configuration for one OTP MMR. Each MMR is 32 bit wide.
Definition: tisci_boardcfg.h:211
uint8_t rm_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:427
struct tisci_boardcfg_proc_acl_entry proc_acl_entries[PROCESSOR_ACL_ENTRIES]
Definition: tisci_boardcfg.h:172
struct tisci_boardcfg_abi_rev rev
Definition: tisci_boardcfg.h:329
uint8_t sec_bcfg_iv[TISCI_BOARDCFG_SEC_IV_LEN]
Definition: tisci_boardcfg.h:430
uint8_t pm_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:428
A single entry of Processor Access Control List.
Definition: tisci_boardcfg.h:156
struct tisci_boardcfg_sec_handover sec_handover_cfg
Definition: tisci_boardcfg.h:336
struct tisci_boardcfg_secure_debug_config sec_dbg_config
Definition: tisci_boardcfg.h:335
uint16_t trace_src_enables
Definition: tisci_boardcfg.h:389
struct tisci_boardcfg_sa2ul_cfg sa2ul_auth_cfg
Definition: tisci_boardcfg.h:334
uint8_t rsvd[4]
Definition: tisci_boardcfg.h:313
Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory.
Definition: tisci_boardcfg.h:141
uint8_t allow_jtag_unlock
Definition: tisci_boardcfg.h:291
#define TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS
Definition: tisci_boardcfg_macros.h:66
uint8_t auth_resource_owner
Definition: tisci_boardcfg.h:260
struct tisci_boardcfg_extended_otp otp_config
Definition: tisci_boardcfg.h:332
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:228
uint8_t rsvd[3]
Definition: tisci_boardcfg.h:247
uint8_t main_isolation_enable
Definition: tisci_boardcfg.h:103
uint8_t handover_msg_sender
Definition: tisci_boardcfg.h:311
Used to enable/disable features in DMSC based on usecase.
Definition: tisci_boardcfg.h:101
uint16_t trace_dst_enables
Definition: tisci_boardcfg.h:388
structure to hold the board configuration hashes received via X509 certificate
Definition: tisci_boardcfg.h:425
Access configuration for each OTP row.
Definition: tisci_boardcfg.h:227
uint8_t sec_bcfg_hash[TISCI_BOARDCFG_HASH_LEN_BYTES]
Definition: tisci_boardcfg.h:426
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:244
Format of the complete board configuration.
Definition: tisci_boardcfg.h:401
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:142
uint8_t allow_dkek_export_tisci
Definition: tisci_boardcfg.h:246
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:171
struct tisci_boardcfg_secproxy secproxy
Definition: tisci_boardcfg.h:404
uint8_t proc_access_master
Definition: tisci_boardcfg.h:158
uint8_t host_id
Definition: tisci_boardcfg.h:184
uint8_t msmc_cache_size
Definition: tisci_boardcfg.h:143
uint8_t allowed_debug_level_rsvd
Definition: tisci_boardcfg.h:293
uint16_t main_isolation_hostid
Definition: tisci_boardcfg.h:104
uint8_t scaling_profile
Definition: tisci_boardcfg.h:128
uint8_t processor_id
Definition: tisci_boardcfg.h:157
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:310
uint32_t min_cert_rev
Definition: tisci_boardcfg.h:295
A single entry of Host hierarchy List.
Definition: tisci_boardcfg.h:183
struct tisci_boardcfg_host_hierarchy host_hierarchy
Definition: tisci_boardcfg.h:331
#define MAX_NUM_DKEK_ALLOWED_HOSTS
Definition: tisci_boardcfg.h:234
Format of the complete board configuration.
Definition: tisci_boardcfg.h:328
List of SoC hosts and their supervising hosts.
Definition: tisci_boardcfg.h:197
uint8_t rsvd
Definition: tisci_boardcfg.h:294
struct tisci_boardcfg_dkek dkek_config
Definition: tisci_boardcfg.h:333
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:102
Configuration of SA2UL resources.
Definition: tisci_boardcfg.h:258
#define MAX_NUM_EXT_OTP_MMRS
Maximum number of OTP rows allowed by design.
Definition: tisci_boardcfg.h:219
uint8_t proc_access_secondary[PROCESSOR_ACL_SECONDARY_MASTERS_MAX]
Definition: tisci_boardcfg.h:159
uint8_t tisci_boardcfg_abi_maj
Definition: tisci_boardcfg.h:86
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:198
uint8_t sec_bcfg_ver
Definition: tisci_boardcfg.h:432
uint8_t tisci_boardcfg_abi_min
Definition: tisci_boardcfg.h:87
struct tisci_boardcfg_sa2ul_cfg __attribute__
uint8_t sec_bcfg_rs[TISCI_BOARDCFG_SEC_RS_LEN]
Definition: tisci_boardcfg.h:431
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:387
#define TISCI_BOARDCFG_SEC_RS_LEN
Definition: tisci_boardcfg_macros.h:63
uint8_t supervisor_host_id
Definition: tisci_boardcfg.h:185
Control list for which hosts can control which processors.
Definition: tisci_boardcfg.h:170
#define HOST_HIERARCHY_ENTRIES
How many host hierarchy list entries for hosts.
Definition: tisci_boardcfg.h:189
uint8_t host_id
Definition: tisci_boardcfg.h:212
uint8_t write_host_id
Definition: tisci_boardcfg.h:230
uint8_t sec_bcfg_num_iter
Definition: tisci_boardcfg.h:433
struct tisci_boardcfg_substructure_header subhdr
Definition: tisci_boardcfg.h:259
struct tisci_boardcfg_msmc msmc
Definition: tisci_boardcfg.h:405
Access configuration for DKEK.
Definition: tisci_boardcfg.h:243
uint8_t disable_main_nav_secure_proxy
Definition: tisci_boardcfg.h:129
uint8_t rsvd[3]
Definition: tisci_boardcfg.h:261
uint8_t allowed_hosts[MAX_NUM_DKEK_ALLOWED_HOSTS]
Definition: tisci_boardcfg.h:245
Board Config data ABI version.
Definition: tisci_boardcfg.h:85
struct tisci_boardcfg_proc_acl processor_acl_list
Definition: tisci_boardcfg.h:330
uint8_t jtag_unlock_hosts[TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS]
Definition: tisci_boardcfg.h:296
struct tisci_boardcfg_extended_otp_entry otp_entry[MAX_NUM_EXT_OTP_MMRS]
Definition: tisci_boardcfg.h:229
struct tisci_boardcfg_host_hierarchy_entry host_hierarchy_entries[HOST_HIERARCHY_ENTRIES]
Definition: tisci_boardcfg.h:199
Secure debug control.
Definition: tisci_boardcfg.h:289
uint8_t allow_wildcard_unlock
Definition: tisci_boardcfg.h:292
uint8_t scaling_factor
Definition: tisci_boardcfg.h:127
struct tisci_boardcfg_control control
Definition: tisci_boardcfg.h:403