Configuration of SA2UL resources.
subhdr | Magic and size for integrity check |
auth_resource_owner | ID of the host allowed to acquire/release the authentication resources |
rsvd | Reserved |
Data Fields | |
struct tisci_boardcfg_substructure_header | subhdr |
uint8_t | auth_resource_owner |
uint8_t | rsvd [3] |
struct tisci_boardcfg_substructure_header tisci_boardcfg_sa2ul_cfg::subhdr |
uint8_t tisci_boardcfg_sa2ul_cfg::auth_resource_owner |
uint8_t tisci_boardcfg_sa2ul_cfg::rsvd[3] |