EtherNet/IP Adapter FWHAL(Firmware and Hardware Abstraction Layer) APIs implement the key interface between EtherNet/IP firmware and slave stack.
|
| struct | clockClass_t |
| | Specifies the properties of a clock. More...
|
| |
| struct | descr_t |
| | Description in unicode. More...
|
| |
| struct | portProfileIdentity_t |
| | Specifies the PTP profile of each port of the device. More...
|
| |
| struct | portPhysAddr_t |
| | Specifies the physical protocol and physical address (e.g. IEEE 802.3) of each port of the device (e.g. MAC address). The maximum number of characters is 16. Unused array elements are zero-filled. More...
|
| |
| struct | portProtAddr_t |
| | Specifies the specifies the network and protocol address of each port of the device (e.g. IP address). The Network Protocol specifies the protocol for the network. More...
|
| |
| struct | sysTimeOffset_t |
| | Specifies the system time in microseconds and the Offset to the local clock value. More...
|
| |
| struct | cipSyncConfig_t |
| | CIP Sync configuration. Instance Attribute for PTP Class (Class Code 0x43. CIP Spec Vol 1) More...
|
| |
| struct | eip_Config |
| |
◆ IEP_CMP_DEFAULT_VAL
| #define IEP_CMP_DEFAULT_VAL 0x11 |
◆ IEP_CMP4_DEFAULT_VAL
| #define IEP_CMP4_DEFAULT_VAL 0x5000 |
◆ IEP_CMP0_DEFAULT_VAL
| #define IEP_CMP0_DEFAULT_VAL 0xffffffff |
◆ PRU_IEP_CMP_CFG_REG
| #define PRU_IEP_CMP_CFG_REG 0x40 |
◆ PRU_IEP_CMP0_REG
| #define PRU_IEP_CMP0_REG 0x48 |
◆ EIP_TICK_PERIOD
| #define EIP_TICK_PERIOD 1 /*in milliseconds*/ |
EIP Tick duration, used for DLR link detection as well as Half Duplex
◆ LOOPBK_PKT_SEND_PERIOD
| #define LOOPBK_PKT_SEND_PERIOD 1000 |
◆ DEFAULT_BC_PKT_SIZE
| #define DEFAULT_BC_PKT_SIZE 60 |
◆ ONE_SECOND_INTERVAL
| #define ONE_SECOND_INTERVAL 1000 /*in milliseconds*/ |
◆ TWO_MINUTE_INTERVAL
| #define TWO_MINUTE_INTERVAL 120000 /*in milliseconds*/ |
◆ CRS_STATUS_MASK
| #define CRS_STATUS_MASK 0x2 |
Mask for carrier sense status on MII RT for Half Duplex
◆ CRS_STATUS_SHIFT
| #define CRS_STATUS_SHIFT 0x1 |
Shift Val for carrier sense status on MII RT for Half Duplex
◆ PTP_PROT_TYPE
| #define PTP_PROT_TYPE 0x88F7 |
◆ DLR_MDIO_PHY0
◆ DLR_MDIO_PHY1
◆ PHYBMSR_OFFSET
| #define PHYBMSR_OFFSET 0x1 |
◆ PHYSTS_OFFSET
| #define PHYSTS_OFFSET 0x10 |
◆ PHY_LINK_STATUS_MASK
| #define PHY_LINK_STATUS_MASK 0x4 |
◆ PHY_LINK_STATUS_SHIFT
| #define PHY_LINK_STATUS_SHIFT 0x2 |
◆ EIP_Handle
◆ clockType
Type of clock supported by PTP Implementation. This is not specified by standard.
| Enumerator |
|---|
| ORDINARY_CLOCK | Ordinary clock/End Node
|
| TRANSPARENT_CLOCK | Transparent clock
|
| BOUNDARY_CLOCK | Transparent clock
|