ICSS_EMAC Parameters.
ICSS_EMAC Parameters are used to with the ICSS_EMAC_open() call. Default values for these parameters are set using ICSS_EMAC_params_init().
If NULL is passed for the parameters, ICSS_EMAC_open() uses default parameters.
PRUICSS_Handle ICSS_EMAC_Params::pruicssHandle |
PRUICSS Handle details where the EMAC driver will be based on
const PRUICSS_IntcInitData* ICSS_EMAC_Params::pruicssIntcInitData |
PRUICSS INTC mapping structure pointer
ICSS_EMAC_FwStaticMmap* ICSS_EMAC_Params::fwStaticMMap |
ICSS_EMAC_FwDynamicMmap* ICSS_EMAC_Params::fwDynamicMMap |
ICSS_EMAC_FwVlanFilterParams* ICSS_EMAC_Params::fwVlanFilterParams |
ICSS_EMAC_FwMulticastFilterParams* ICSS_EMAC_Params::fwMulticastFilterParams |
ICSS_EMAC_CallBackObject ICSS_EMAC_Params::callBackObject |