ICSS EMAC Dynamic Firmware Memory Map offsets.
Data Fields | |
uint32_t | queueSizeOffset |
uint32_t | queueOffset |
uint32_t | queueDescriptorOffset |
uint32_t | txQueueSize [ICSS_EMAC_NUMQUEUES-1U] |
uint32_t | rxHostQueueSize [ICSS_EMAC_NUMQUEUES - 1U] |
uint32_t | collisionQueueSize |
uint32_t | p0Q1BufferDescOffset |
uint32_t | p0ColBufferDescOffset |
uint32_t | p0Q1BufferOffset |
uint32_t | transmitQueuesBufferOffset |
uint32_t | p0ColBufferOffset |
uint32_t | hostQ1RxContextOffset |
uint32_t | p1Q1SwitchTxContextOffset |
uint32_t | portQueueDescOffset |
uint32_t | q1EmacTxContextOffset |
uint32_t | numQueues |
uint32_t ICSS_EMAC_FwDynamicMmap::queueSizeOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::queueOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::queueDescriptorOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::txQueueSize[ICSS_EMAC_NUMQUEUES-1U] |
uint32_t ICSS_EMAC_FwDynamicMmap::rxHostQueueSize[ICSS_EMAC_NUMQUEUES - 1U] |
uint32_t ICSS_EMAC_FwDynamicMmap::collisionQueueSize |
uint32_t ICSS_EMAC_FwDynamicMmap::p0Q1BufferDescOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::p0ColBufferDescOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::p0Q1BufferOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::transmitQueuesBufferOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::p0ColBufferOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::hostQ1RxContextOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::p1Q1SwitchTxContextOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::portQueueDescOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::q1EmacTxContextOffset |
uint32_t ICSS_EMAC_FwDynamicMmap::numQueues |