ICSS EMAC Static Firmware Memory Map offsets.
Data Fields | |
uint32_t | versionOffset |
uint32_t | version2Offset |
uint32_t | featureOffset |
uint32_t | futureFeatureOffset |
uint32_t | statisticsOffset |
uint32_t | statisticsSize |
uint32_t | stormPreventionOffsetBC |
uint32_t | phySpeedOffset |
uint32_t | portStatusOffset |
uint32_t | portControlAddr |
uint32_t | portMacAddr |
uint32_t | rxInterruptStatusOffset |
uint32_t | stormPreventionOffsetMC |
uint32_t | stormPreventionOffsetUC |
uint32_t | p0QueueDescOffset |
uint32_t | p0ColQueueDescOffset |
uint32_t | emacTtsConfigBaseOffset |
uint32_t | interfaceMacAddrOffset |
uint32_t | colStatusAddr |
uint32_t | promiscuousModeOffset |
uint32_t ICSS_EMAC_FwStaticMmap::versionOffset |
uint32_t ICSS_EMAC_FwStaticMmap::version2Offset |
uint32_t ICSS_EMAC_FwStaticMmap::featureOffset |
uint32_t ICSS_EMAC_FwStaticMmap::futureFeatureOffset |
uint32_t ICSS_EMAC_FwStaticMmap::statisticsOffset |
uint32_t ICSS_EMAC_FwStaticMmap::statisticsSize |
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetBC |
uint32_t ICSS_EMAC_FwStaticMmap::phySpeedOffset |
uint32_t ICSS_EMAC_FwStaticMmap::portStatusOffset |
uint32_t ICSS_EMAC_FwStaticMmap::portControlAddr |
uint32_t ICSS_EMAC_FwStaticMmap::portMacAddr |
uint32_t ICSS_EMAC_FwStaticMmap::rxInterruptStatusOffset |
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetMC |
uint32_t ICSS_EMAC_FwStaticMmap::stormPreventionOffsetUC |
uint32_t ICSS_EMAC_FwStaticMmap::p0QueueDescOffset |
uint32_t ICSS_EMAC_FwStaticMmap::p0ColQueueDescOffset |
uint32_t ICSS_EMAC_FwStaticMmap::emacTtsConfigBaseOffset |
uint32_t ICSS_EMAC_FwStaticMmap::interfaceMacAddrOffset |
uint32_t ICSS_EMAC_FwStaticMmap::colStatusAddr |
uint32_t ICSS_EMAC_FwStaticMmap::promiscuousModeOffset |