This file contains the definition of all the parameter IDs for PM, RM, Security.
Go to the source code of this file.
#define TISCI_PARAM_UNDEF (0xFFFFFFFFU) |
Undefined Param Undefined
#define SCICLIENT_FIRMWARE_ABI_MAJOR (3U) |
#define SCICLIENT_FIRMWARE_ABI_MINOR (5U) |
#define SCICLIENT_CONTEXT_R5_SEC_0 (0U) |
r5(Secure): Cortex R5 Context 0
#define SCICLIENT_CONTEXT_R5_NONSEC_0 (1U) |
r5(Non Secure): Cortex R5 Context 1
#define SCICLIENT_CONTEXT_GPU_NONSEC_0 (2U) |
GPU (Non Secure): GPU context 0
#define SCICLIENT_CONTEXT_GPU_NONSEC_1 (3U) |
GPU (Non Secure): GPU context 1
#define SCICLIENT_CONTEXT_A53_SEC_0 (4U) |
a53(Secure): Cortex A53 context 0
#define SCICLIENT_CONTEXT_A53_SEC_1 (5U) |
a53(Non Secure): Cortex A53 context 1
#define SCICLIENT_CONTEXT_A53_NONSEC_1 (6U) |
a53(Non Secure): Cortex A53 context 2
#define SCICLIENT_CONTEXT_A53_NONSEC_2 (7U) |
a53(Non Secure): Cortex A53 context 3
#define SCICLIENT_CONTEXT_A53_NONSEC_3 (8U) |
a53(Non Secure): Cortex A53 context 4
#define SCICLIENT_CONTEXT_MCU_R5_0_NONSEC_0 (9U) |
MCU R5 (Non Secure): Cortex R5 context 1
#define SCICLIENT_CONTEXT_MAX_NUM (10U) |
Total number of possible contexts for application.
#define SCICLIENT_PROC_ID_A53SS0_CORE_0 (0x20U) |
AM67_MAIN_SEC_MMR_MAIN_0: (Cluster 9 Processor 0)
#define SCICLIENT_PROC_ID_A53SS0_CORE_1 (0x21U) |
AM67_MAIN_SEC_MMR_MAIN_0: (Cluster 9 Processor 1)
#define SCICLIENT_PROC_ID_A53SS0_CORE_2 (0x22U) |
AM67_MAIN_SEC_MMR_MAIN_0: (Cluster 9 Processor 2)
#define SCICLIENT_PROC_ID_A53SS0_CORE_3 (0x23U) |
AM67_MAIN_SEC_MMR_MAIN_0: (Cluster 9 Processor 3)
#define SCICLIENT_PROC_ID_MCU_R5FSS0_CORE0 (0x03U) |
AM67_MCU_SEC_MMR_MCU_0: (Cluster 0 Processor 0)
#define SCICLIENT_PROC_ID_WKUP_R5FSS0_CORE0 (0x01U) |
AM67_WKUP_SEC_MMR_WKUP_0: (Cluster 28 Processor 0)
#define SCICLIENT_PROC_ID_HSM_M4FSS0_CORE0 (0x80U) |
SMS_MAIN_0_SECCTRL_0: (Cluster 0 Processor 1)
#define SOC_NUM_SCICLIENT_PROCESSORS (0x07U) |
Total Number of processors in AM62PX
#define TISCI_MSG_VALUE_RM_NULL_RING_TYPE (0xFFFFu) |
-----------------— Resource Management Parameters ------------------—
#define TISCI_MSG_VALUE_RM_NULL_RING_INDEX (0xFFFFFFFFu) |
#define TISCI_MSG_VALUE_RM_NULL_RING_ADDR (0xFFFFFFFFu) |
#define TISCI_MSG_VALUE_RM_NULL_RING_COUNT (0xFFFFFFFFu) |
#define TISCI_MSG_VALUE_RM_NULL_RING_MODE (0xFFu) |
The ring mode field of the RING_SIZE register is not modified if this value is used for: tisci_msg_rm_ring_cfg_req::mode
#define TISCI_MSG_VALUE_RM_NULL_RING_SIZE (0xFFu) |
#define TISCI_MSG_VALUE_RM_NULL_ORDER_ID (0xFFu) |
#define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_TYPE (0xFFu) |
#define TISCI_MSG_VALUE_RM_UDMAP_NULL_CH_INDEX (0xFFFFFFFFu) |
#define SCICLIENT_DEV_MCU_R5FSS0_CORE0 (TISCI_DEV_WKUP_R5FSS0_CORE0) |
#define SCICLIENT_DEV_MCU_R5FSS0_CORE1 (TISCI_DEV_WKUP_R5FSS0_CORE0) |
#define TISCI_ISC_CC_ID (160U) |
Special ISC ID to refer to compute cluster privid registers.
#define TISCI_RINGACC0_OES_IRQ_SRC_IDX_START (0U) |
#define TISCI_RINGACC0_MON_IRQ_SRC_IDX_START (1024U) |
#define TISCI_RINGACC0_EOES_IRQ_SRC_IDX_START (2048U) |
#define TISCI_UDMAP0_TX_OES_IRQ_SRC_IDX_START (0U) |
#define TISCI_UDMAP0_TX_EOES_IRQ_SRC_IDX_START (512U) |
#define TISCI_UDMAP0_RX_OES_IRQ_SRC_IDX_START (1024U) |
#define TISCI_UDMAP0_RX_EOES_IRQ_SRC_IDX_START (1280U) |
#define TISCI_UDMAP0_RX_FLOW_EOES_IRQ_SRC_IDX_START (1536U) |
#define TISCI_BCDMA0_BC_RC_OES_IRQ_SRC_IDX_START (9216U) |
#define TISCI_BCDMA0_TX_RC_OES_IRQ_SRC_IDX_START (10752U) |
#define TISCI_BCDMA0_RX_RC_OES_IRQ_SRC_IDX_START (12288U) |
#define TISCI_BCDMA0_BC_DC_OES_IRQ_SRC_IDX_START (8704U) |
#define TISCI_BCDMA0_TX_DC_OES_IRQ_SRC_IDX_START (10240U) |
#define TISCI_BCDMA0_RX_DC_OES_IRQ_SRC_IDX_START (11776U) |
#define TISCI_PKTDMA0_TX_FLOW_OES_IRQ_SRC_IDX_START (4608U) |
#define TISCI_PKTDMA0_RX_FLOW_OES_IRQ_SRC_IDX_START (5632U) |
#define SCICLIENT_DEV_MCU_R5FSS0_CORE0_PROCID (SCICLIENT_PROC_ID_WKUP_R5FSS0_CORE0) |
#define SCICLIENT_DEV_MCU_R5FSS0_CORE1_PROCID (SCICLIENT_PROC_ID_WKUP_R5FSS0_CORE0) |
#define SCICLIENT_ALLOWED_BOARDCFG_BASE_START 1 |
Board config Base start address
#define SCICLIENT_ALLOWED_BOARDCFG_BASE_END 0xFFFFFFFF |
Board config Base end address