Directories | |
directory | bootloader |
directory | ddr |
directory | dss |
directory | fvid2 |
directory | gpio |
directory | hw_include |
directory | i2c |
directory | mcan |
directory | mcasp |
directory | mcspi |
directory | mmcsd |
directory | ospi |
directory | pinmux |
directory | sciclient |
directory | soc |
directory | uart |
directory | udma |
Files | |
file | bootloader.h [code] |
Bootloader Driver API/interface file. | |
file | ddr.h [code] |
file | dss.h [code] |
file | fvid2.h [code] |
file | gpio.h [code] |
file | i2c.h [code] |
file | ipc_notify.h [code] |
file | ipc_rpmsg.h [code] |
file | mcan.h [code] |
file | mcasp.h [code] |
file | mcspi.h [code] |
file | mmcsd.h [code] |
file | ospi.h [code] |
file | pinmux.h [code] |
file | sciclient.h [code] |
This file contains prototypes for APIs contained as a part of SCICLIENT as well as the structures of their arguments. | |
file | uart.h [code] |
file | udma.h [code] |
UDMA Driver API/interface file. | |