AM62L FreeRTOS SDK  11.02.00

Introduction

DSS Video Port layer interface file.

Go to the source code of this file.

Data Structures

struct  CSL_DssVpGammaCfg
 Gamma Correction configuration for DSS Video Port Output. More...
 
struct  CSL_DssVpLcdTdmCfg
 LCD Configuration for Time Division Multiplexing. More...
 
struct  CSL_DssVpLcdSignalPolarityCfg
 Polarity of Active Video, Pixel Clock, HSync and VSync signals for the LCD. More...
 
struct  CSL_DssVpLcdAdvSignalCfg
 Advance Signal Configuration for the LCD. More...
 
struct  CSL_DssVpLcdOpTimingCfg
 Timing configuration for the LCD output. More...
 
struct  CSL_DssVpLcdBlankTimingCfg
 Blanking Timing parameters for the LCD. More...
 
struct  CSL_DssVpOldiCfg
 OLDI Configuration. More...
 

Macros

Video Port CSC Position

DSS Video Port Color Space Conversion block position wrt Gamma block

#define CSL_DSS_VP_CSC_POS_AFTER_GAMMA    ((uint32_t) CSL_DSS_VP1_CONFIG_COLORCONVPOS_VAL_AFTERGAMMA)
 CSC block is after GAMMA correction. More...
 
#define CSL_DSS_VP_CSC_POS_BEFORE_GAMMA    ((uint32_t) CSL_DSS_VP1_CONFIG_COLORCONVPOS_VAL_BEFOREGAMMA)
 CSC block is before GAMMA correction. More...
 
TDM Mode Unused Bits Level

State of unused bits in TDM mode for the VP output

#define CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_LOW    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_LOWLEVEL)
 Low level. More...
 
#define CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_HIGH    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_HIGHLEVEL)
 High level. More...
 
#define CSL_DSS_VP_TDM_UNUSED_BITS_LEVEL_UNCHANGED    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMUNUSEDBITS_VAL_UNCHANGED)
 Unchanged level. More...
 
TDM Cycle format

#define CSL_DSS_VP_TDM_CYCLE_1PERPIXEL    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_1CYCPERPIX)
 1 cycle per pixel More...
 
#define CSL_DSS_VP_TDM_CYCLE_2PERPIXEL    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_2CYCPERPIX)
 2 cycles per pixel More...
 
#define CSL_DSS_VP_TDM_CYCLE_3PERPIXEL    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_3CYCPERPIX)
 3 cycles per pixel More...
 
#define CSL_DSS_VP_TDM_CYCLE_3PER2PIXEL    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMCYCLEFORMAT_VAL_3CYCPER2PIX)
 3 cycles per 2 pixels More...
 
Output interface width in TDM mode

#define CSL_DSS_VP_TDM_PARALLEL_OUTPUT_8BIT    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_8BPARAINT)
 8-bit parallel output interface selected More...
 
#define CSL_DSS_VP_TDM_PARALLEL_OUTPUT_9BIT    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_9BPARAINT)
 9-bit parallel output interface selected More...
 
#define CSL_DSS_VP_TDM_PARALLEL_OUTPUT_12BIT    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_12BPARAINT)
 12-bit parallel output interface selected More...
 
#define CSL_DSS_VP_TDM_PARALLEL_OUTPUT_16BIT    ((uint32_t) CSL_DSS_VP1_CONTROL_TDMPARALLELMODE_VAL_16BPARAINT)
 16-bit parallel output interface selected More...
 
LCD HSync VSync Alignment

#define CSL_DSS_VP_HVSYNC_NOT_ALIGNED    ((uint32_t) CSL_DSS_VP1_POL_FREQ_ALIGN_VAL_NOTALIGNED)
 HSYNC and VSYNC are not aligned. More...
 
#define CSL_DSS_VP_HVSYNC_ALIGNED    ((uint32_t) CSL_DSS_VP1_POL_FREQ_ALIGN_VAL_ALIGNED)
 HSYNC and VSYNC assertions are aligned. More...
 
LCD HSYNC/VSYNC pixel clock control

#define CSL_DSS_VP_HVCLK_CONTROL_OFF    ((uint32_t) CSL_DSS_VP1_POL_FREQ_ONOFF_VAL_DOPEDPCK)
 HSYNC and VSYNC are driven on opposite edges of the pixel clock than pixel data. More...
 
#define CSL_DSS_VP_HVCLK_CONTROL_ON    ((uint32_t) CSL_DSS_VP1_POL_FREQ_ONOFF_VAL_DBIT16)
 HSYNC and VSYNC are driven according to hVClkRiseFall value. More...
 
Delta Lines Per Panel

Delta size value of the odd field compared to the even field

#define CSL_DSS_VP_LPP_DELTA_ZERO    ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_SAME)
 Odd field has same size as even. More...
 
#define CSL_DSS_VP_LPP_DELTA_PLUSONE    ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_PLUSONE)
 Odd field is equal to even field + 1. More...
 
#define CSL_DSS_VP_LPP_DELTA_MINUSONE    ((uint32_t) CSL_DSS_VP1_SIZE_SCREEN_DELTA_LPP_VAL_MINUSONE)
 Odd field is equal to even field - 1. More...
 
Video Port First Field

First Field to Video Port output in case of interlace mode

#define CSL_DSS_VP_FID_FIRST_EVEN    ((uint32_t) CSL_DSS_VP1_CONFIG_FIDFIRST_VAL_EVEN)
 First field is even. More...
 
#define CSL_DSS_VP_FID_FIRST_ODD    ((uint32_t) CSL_DSS_VP1_CONFIG_FIDFIRST_VAL_ODD)
 First field is odd. More...
 
DSS Video Port Safety Region Id

#define CSL_DSS_VP_SAFETY_REGION_0   ((uint32_t) 0x0U)
 Safety Region 0. More...
 
#define CSL_DSS_VP_SAFETY_REGION_1   ((uint32_t) 0x1U)
 Safety Region 1. More...
 
#define CSL_DSS_VP_SAFETY_REGION_2   ((uint32_t) 0x2U)
 Safety Region 2. More...
 
#define CSL_DSS_VP_SAFETY_REGION_3   ((uint32_t) 0x3U)
 Safety Region 3. More...
 
#define CSL_DSS_VP_SAFETY_REGION_MAX   ((uint32_t) 0x4U)
 Safety Region Max. More...
 
#define CSL_DSS_VP_SAFETY_REGION_INVALID   ((uint32_t) 0xFFU)
 Invalid Safety Region. More...
 
OLDI Map Type

Configuration of OLDI mapping. Specifies different data formats.

#define CSL_DSS_VP_OLDI_MAP_TYPE_A    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_A)
 Map Type A is Single Link 18 bit. More...
 
#define CSL_DSS_VP_OLDI_MAP_TYPE_B    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_B)
 Map Type B is Single Link 24 bit JEIDA. More...
 
#define CSL_DSS_VP_OLDI_MAP_TYPE_C    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_C)
 Map Type C is Single Link 24 bit VESA. More...
 
#define CSL_DSS_VP_OLDI_MAP_TYPE_D    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_D)
 Map Type D is Dual-link 18-bit. More...
 
#define CSL_DSS_VP_OLDI_MAP_TYPE_E    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_E)
 Map Type E is Dual-link 24-bit JEIDA. More...
 
#define CSL_DSS_VP_OLDI_MAP_TYPE_F    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MAP_VAL_TYPE_F)
 Map Type F is Dual-link 24-bit VESA. More...
 
Input RGB data Bit Depth from DSS

18 bit LVDS output mapping is supported both from 24 bit input and 18 bit input. In case of 24 bit input mapping is R[7:2], G[7:2] and B[7:2]. In case of 18 bit input mapping is R[5:0], G[5:0] and B[5:0].

#define CSL_DSS_VP_OLDI_BIT_DEPTH_18_BITS    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MSB_VAL_18B)
 Input RGB data's bit depth is 18. More...
 
#define CSL_DSS_VP_OLDI_BIT_DEPTH_24_BITS    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_MSB_VAL_24B)
 Input RGB data's bit depth is 24. More...
 
OLDI dual mode operation

Dual mode operation is used for high resolution on OLDI.

#define CSL_DSS_VP_OLDI_DUALMODESYNC_ENABLE    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_DUALMODESYNC_VAL_ENABLE)
 Enable dual mode operation. More...
 
#define CSL_DSS_VP_OLDI_DUALMODESYNC_DISABLE    ((uint32_t) CSL_DSS_VP1_DSS_OLDI_CFG_DUALMODESYNC_VAL_DISABLE)
 Disable dual mode operation. More...
 

Typedefs

typedef CSL_dss_vp1Regs CSL_dss_vpRegs
 DSS Video Port Registers. More...
 

Functions

void CSL_dssVpEnable (CSL_dss_vpRegs *vpRegs, uint32_t enable)
 Enable the DSS Video Port. More...
 
void CSL_dssVpSetGoBit (CSL_dss_vpRegs *vpRegs)
 GO Command for the VP output. It is used to synchronize the pipelines associated with the VP output. More...
 
void CSL_dssVpSetLcdTdmConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdTdmCfg *lcdTdmCfg)
 Configure the LCD TDM(Time division multiplexing) parameters. More...
 
void CSL_dssVpSetLcdLineNum (CSL_dss_vpRegs *vpRegs, uint32_t lineNum)
 Set the Line Number at which the interrupt should be generated. More...
 
int32_t CSL_dssVpSetLcdOpTimingConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdOpTimingCfg *lcdCfg)
 Configure the LCD Timing parameters. More...
 
int32_t CSL_dssVpSetLcdBlankTiming (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdBlankTimingCfg *blankCfg, uint32_t dvoFormat, uint32_t scanFormat, uint32_t isCustomTiming)
 Configure the LCD Blank Timing parameters. More...
 
void CSL_dssVpSetLcdAdvSignalConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdAdvSignalCfg *advSignalCfg)
 Configure the advance LCD Signal parameters. More...
 
void CSL_dssVpSetLcdSignalPolarityConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpLcdSignalPolarityCfg *polarityCfg)
 Configure the Polarity of LCD signals(HSYNC, VSYNC, PCLK, Data) More...
 
void CSL_dssVpEnableTvGamma (CSL_dss_vpRegs *vpRegs, const CSL_DssVpGammaCfg *gammaCfg)
 Enable/Bypass TV Gamma Table. More...
 
void CSL_dssVpSetCSCCoeff (CSL_dss_vpRegs *vpRegs, const CSL_DssCscCoeff *cscCoeff, uint32_t cscPos, uint32_t cscEnable)
 Configure the coefficients for Color Space Conversion. More...
 
void CSL_dssVpSetSafetySignSeedVal (CSL_dss_vpRegs *vpRegs, uint32_t signSeedVal)
 Set the seed value for the signature calculation. More...
 
void CSL_dssVpSetSafetyReferenceSign (CSL_dss_vpRegs *vpRegs, uint32_t referenceSign, uint32_t regionId)
 Set the reference safety signature for data correctness check. More...
 
void CSL_dssVpSetSafetyChkConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssSafetyChkCfg *safetyCfg, uint32_t regionId)
 Configure the Safety Check parameters. More...
 
uint32_t CSL_dssVpGetSafetySign (const CSL_dss_vpRegs *vpRegs, uint32_t regionId)
 Get the Safety Signature of the sub region. More...
 
void CSL_dssVpOldiReset (const CSL_dss_vpRegs *vpRegs)
 Reset the OLDI Module. More...
 
void CSL_dssVpSetOldiConfig (CSL_dss_vpRegs *vpRegs, const CSL_DssVpOldiCfg *oldiCfg)
 Set the OLDI configuration. More...
 
void CSL_dssVpOldiEnable (CSL_dss_vpRegs *vpRegs, uint32_t enable)
 Enable/disable the OLDI Module. More...
 
static void CSL_dssVpGammaCfgInit (CSL_DssVpGammaCfg *gammaCfg)
 CSL_DssVpGammaCfg structure init function. More...
 
static void CSL_dssVpLcdTdmCfgInit (CSL_DssVpLcdTdmCfg *tdmCfg)
 CSL_DssVpLcdTdmCfg structure init function. More...
 
static void CSL_dssVpLcdSignalPolarityCfgInit (CSL_DssVpLcdSignalPolarityCfg *polarityCfg)
 CSL_DssVpLcdSignalPolarityCfg structure init function. More...
 
static void CSL_dssVpLcdAdvSignalCfgInit (CSL_DssVpLcdAdvSignalCfg *advSignalCfg)
 CSL_DssVpLcdAdvSignalCfg structure init function. More...
 
static void CSL_dssVpLcdOpTimingCfgInit (CSL_DssVpLcdOpTimingCfg *lcdCfg)
 CSL_DssVpLcdOpTimingCfg structure init function. More...
 
static void CSL_dssVpLcdBlankTimingCfgInit (CSL_DssVpLcdBlankTimingCfg *blankCfg)
 CSL_DssVpLcdBlankTimingCfg structure init function. More...
 
static void CSL_dssVpOldiCfgInit (CSL_DssVpOldiCfg *oldiCfg)
 CSL_DssVpOldiCfg structure init function. More...