AM62L FreeRTOS SDK  11.02.00

Detailed Description

Structure containing coefficients for Color Space Conversion.

Data Fields

uint32_t cscRange
 
int32_t c00
 
int32_t c01
 
int32_t c02
 
int32_t c10
 
int32_t c11
 
int32_t c12
 
int32_t c20
 
int32_t c21
 
int32_t c22
 
int32_t preOffset1
 
int32_t preOffset2
 
int32_t preOffset3
 
int32_t postOffset1
 
int32_t postOffset2
 
int32_t postOffset3
 

Field Documentation

◆ cscRange

uint32_t CSL_DssCscCoeff::cscRange

Color Space Conversion range setting For valid values see CSL_DssCscRange

◆ c00

int32_t CSL_DssCscCoeff::c00

C00 Coefficient Encoded signed value

◆ c01

int32_t CSL_DssCscCoeff::c01

C01 Coefficient Encoded signed value

◆ c02

int32_t CSL_DssCscCoeff::c02

C02 Coefficient Encoded signed value

◆ c10

int32_t CSL_DssCscCoeff::c10

C10 Coefficient Encoded signed value

◆ c11

int32_t CSL_DssCscCoeff::c11

C11 Coefficient Encoded signed value

◆ c12

int32_t CSL_DssCscCoeff::c12

C12 Coefficient Encoded signed value

◆ c20

int32_t CSL_DssCscCoeff::c20

C20 Coefficient Encoded signed value

◆ c21

int32_t CSL_DssCscCoeff::c21

C21 Coefficient Encoded signed value

◆ c22

int32_t CSL_DssCscCoeff::c22

C22 Coefficient Encoded signed value

◆ preOffset1

int32_t CSL_DssCscCoeff::preOffset1

Pre Offset1 Coefficient Encoded signed value

◆ preOffset2

int32_t CSL_DssCscCoeff::preOffset2

Pre Offset2 Coefficient Encoded signed value

◆ preOffset3

int32_t CSL_DssCscCoeff::preOffset3

Pre Offset3 Coefficient Encoded signed value

◆ postOffset1

int32_t CSL_DssCscCoeff::postOffset1

Post Offset1 Coefficient Encoded signed value

◆ postOffset2

int32_t CSL_DssCscCoeff::postOffset2

Post Offset2 Coefficient Encoded signed value

◆ postOffset3

int32_t CSL_DssCscCoeff::postOffset3

Post Offset3 Coefficient Encoded signed value