AM275 FreeRTOS SDK  12.00.00

Introduction

AASRC clocking related parameters and API.

Go to the source code of this file.

Macros

#define AASRC_RXSYNC_PIN_COUNT   (4U)
 Maximum number of rxsync pins. More...
 
#define AASRC_TXSYNC_PIN_COUNT   (4U)
 Maximum number of txsync pins. More...
 
#define AASRC_INPUT_CLOCK_ZONE_COUNT   (4U)
 Maximum number of input and output clock zones. More...
 
#define AASRC_OUTPUT_CLOCK_ZONE_COUNT   (4U)
 
#define AASRC_INTERNAL_CLOCK_DIVISOR_MAX_VAL   (1U << 14U)
 Maximum number of input and output clock zones. More...
 
#define AASRC_AUDIO_CLK_FREQUENCY_MAX   (216U)
 Maximum supported audio frequency by AASRC. More...
 
#define AASRC_CLK_RATIO_MAX   (16U)
 Maximum clock ration supported by an AASRC channel. More...
 
#define AASRC_CLK_SRC_MAX_FOR_DIVIDER   (96U)
 Maximum clock ration supported by an AASRC channel. More...
 
#define AASRC_CLOCKZONE_CONTROL_REG_OFFSET   (0x00000080U)
 Clock Zone Control Register Offset. More...
 
#define AASRC_INPUT_CLOCKZONE_CONTROL(x)
 Find base address of Input Clock Zone 'x' Control Register. More...
 
#define AASRC_OUTPUT_CLOCKZONE_CONTROL(x)
 Find base address of Ouput Clock Zone 'x' Control Register. More...
 
#define AASRC_CLOCK_RECOVERY_LOOP_RATE_REG_OFFSET   (0x00000080U)
 Clock Zone Recovery Loop Register Offset. More...
 
#define AASRC_INPUT_CLOCK_RECOVERY_LOOP_RATE_LO(x)
 Find base address of Input Clock Zone 'x' Recovery Loop Low Register
More...
 
#define AASRC_INPUT_CLOCK_RECOVERY_LOOP_RATE_HI(x)
 Find base address of Input Clock Zone 'x' Recovery Loop High Register
More...
 
#define AASRC_OUTPUT_CLOCK_RECOVERY_LOOP_RATE_LO(x)
 Find base address of Output Clock Zone 'x' Recovery Loop Low Register
More...
 
#define AASRC_OUTPUT_CLOCK_RECOVERY_LOOP_RATE_HI(x)
 Find base address of Output Clock Zone 'x' Recovery Loop High Register
More...
 
RxSync Pins

AASRC IP Core RxSync Pins

#define AASRC_RXSYNC0_IDX   (0U)
 
#define AASRC_RXSYNC1_IDX   (1U)
 
#define AASRC_RXSYNC2_IDX   (2U)
 
#define AASRC_RXSYNC3_IDX   (3U)
 
TxSync Pins

AASRC IP Core TxSync Pins

#define AASRC_TXSYNC0_IDX   (0U)
 
#define AASRC_TXSYNC1_IDX   (1U)
 
#define AASRC_TXSYNC2_IDX   (2U)
 
#define AASRC_TXSYNC3_IDX   (3U)
 
Input Clock Zones

AASRC Input Clock Zones

#define AASRC_INPUT_CLOCK_ZONE0_IDX   (0U)
 
#define AASRC_INPUT_CLOCK_ZONE1_IDX   (1U)
 
#define AASRC_INPUT_CLOCK_ZONE2_IDX   (2U)
 
#define AASRC_INPUT_CLOCK_ZONE3_IDX   (3U)
 
Output Clock Zones

AASRC Output Clock Zones

#define AASRC_OUTPUT_CLOCK_ZONE0_IDX   (0U)
 
#define AASRC_OUTPUT_CLOCK_ZONE1_IDX   (1U)
 
#define AASRC_OUTPUT_CLOCK_ZONE2_IDX   (2U)
 
#define AASRC_OUTPUT_CLOCK_ZONE3_IDX   (3U)
 

Functions

int32_t AASRC_ClkZoneRxConfig (uint8_t clockZoneIdx, AASRC_Handle drvHandle)
 AASRC input clock zone configuration. More...
 
int32_t AASRC_ClkZoneTxConfig (uint8_t clockZoneIdx, AASRC_Handle drvHandle)
 AASRC output clock zone configuration. More...
 
int32_t AASRC_IsClockZoneRxSettled (AASRC_ChHandle chHandle, bool *isClkSettled)
 Check if the queried AASRC input clock zone is settled. More...
 
int32_t AASRC_IsClockZoneTxSettled (AASRC_ChHandle chHandle, bool *isClkSettled)
 Check if the queried AASRC output clock zone is settled. More...
 
int32_t AASRC_GetClkZoneRxFrequency (AASRC_ChHandle chHandle, float *clkFrequency)
 Reads AASRC input clock frequency for a given clock zone. More...
 
int32_t AASRC_GetClkZoneTxFrequency (AASRC_ChHandle chHandle, float *clkFrequency)
 Reads AASRC output clock frequency for a given clock zone. More...