Data Structures | |
| struct | EnetRm_ResourceInfo |
| Enet RM resource information. More... | |
| struct | EnetRm_ResPrms |
| Enet RM resource parameters. More... | |
| struct | EnetRm_IoctlPermissionEntry |
| Enet RM IOCTL permission entry. More... | |
| struct | EnetRm_IoctlPermissionTable |
| Enet RM IOCTL permission table. More... | |
| struct | EnetRm_MacAddressPool |
| Enet RM MAC address pool. More... | |
| struct | EnetRm_AllocRxFlowInArgs |
| Input args for ENET_RM_IOCTL_ALLOC_RX_FLOW command. More... | |
| struct | EnetRm_AllocRxFlow |
| Output args for ENET_RM_IOCTL_ALLOC_RX_FLOW command. More... | |
| struct | EnetRm_AllocMacAddrOutArgs |
| Input args for ENET_RM_IOCTL_ALLOC_MAC_ADDR command. More... | |
| struct | EnetRm_FreeTxChInArgs |
| Input args for ENET_RM_IOCTL_FREE_TX_CH_PEERID command. More... | |
| struct | EnetRm_FreeRxFlowInArgs |
| Input args for ENET_RM_IOCTL_FREE_RX_FLOW command. More... | |
| struct | EnetRm_FreeMacAddrInArgs |
| Input args for ENET_RM_IOCTL_FREE_MAC_ADDR command. More... | |
| struct | EnetRm_ResCfg |
| Resource manager configuration parameters. More... | |
Enumerations | |
| enum | EnetRm_Ioctls { ENET_RM_IOCTL_ALLOC_MAC_ADDR = ENET_RM_PUBLIC_IOCTL(0U), ENET_RM_IOCTL_FREE_MAC_ADDR = ENET_RM_PUBLIC_IOCTL(1U), ENET_RM_IOCTL_ALLOC_RX_FLOW = ENET_RM_PUBLIC_IOCTL(2U), ENET_RM_IOCTL_FREE_RX_FLOW = ENET_RM_PUBLIC_IOCTL(3U), ENET_RM_IOCTL_ALLOC_TX_CH_PEERID = ENET_RM_PUBLIC_IOCTL(4U), ENET_RM_IOCTL_FREE_TX_CH_PEERID = ENET_RM_PUBLIC_IOCTL(5U) } |
| Enet RM IOCTL commands. More... | |
Macros | |
| #define | ENET_RM_PUBLIC_IOCTL(x) |
| Helper macro to create IOCTL commands for Enet RM module. More... | |
| #define | ENET_RM_NUM_IOCTL_PERM_ENTRY_MAX (16U) |
| Maximum number of entries for IOCTL permission. More... | |
| #define | ENET_RM_NUM_MACADDR_MAX (10U) |
| Maximum number of macaddress to be managed by RM. More... | |
| #define | ENET_RM_NUM_RXCHAN_MAX (2U) |
| Maximum number of RX channels (i.e. sets of flows). More... | |
Resource Manager Error Codes | |
| #define | ENET_RM_TXCHNUM_INVALID (0xABCDABCDU) |
| Enet RM invalid TX channel number. More... | |
| #define | ENET_RM_RXFLOWIDX_INVALID (0xABCDABCDU) |
| Enet RM invalid RX flow id. More... | |
| #define | ENET_RM_INVALIDCORE (0x5562AEFEU) |
| Enet RM invalid core. More... | |
| #define ENET_RM_PUBLIC_IOCTL | ( | x | ) |
Helper macro to create IOCTL commands for Enet RM module.
| #define ENET_RM_TXCHNUM_INVALID (0xABCDABCDU) |
Enet RM invalid TX channel number.
| #define ENET_RM_RXFLOWIDX_INVALID (0xABCDABCDU) |
Enet RM invalid RX flow id.
| #define ENET_RM_INVALIDCORE (0x5562AEFEU) |
Enet RM invalid core.
| #define ENET_RM_NUM_IOCTL_PERM_ENTRY_MAX (16U) |
Maximum number of entries for IOCTL permission.
| #define ENET_RM_NUM_MACADDR_MAX (10U) |
Maximum number of macaddress to be managed by RM.
| #define ENET_RM_NUM_RXCHAN_MAX (2U) |
Maximum number of RX channels (i.e. sets of flows).
This is needed only for ICSSG Switch where there are two RX channels (with 8 flows each) for the host port. For all other peripherals, there is a single RX channel and multiple flows.
| enum EnetRm_Ioctls |
Enet RM IOCTL commands.
| Enumerator | |
|---|---|
| ENET_RM_IOCTL_ALLOC_MAC_ADDR | Alloc MAC address. IOCTL parameters:
|
| ENET_RM_IOCTL_FREE_MAC_ADDR | Free MAC address. IOCTL parameters:
|
| ENET_RM_IOCTL_ALLOC_RX_FLOW | Alloc RX flow. IOCTL parameters:
|
| ENET_RM_IOCTL_FREE_RX_FLOW | Free RX flow. IOCTL parameters:
|
| ENET_RM_IOCTL_ALLOC_TX_CH_PEERID | Alloc TX channel peer id. IOCTL parameters:
|
| ENET_RM_IOCTL_FREE_TX_CH_PEERID | Free TX channel peer id. IOCTL parameters:
|