Configuration Parameters for GPADC LUT in IFM mode 32 bits: ConfigValue 32 bits: ParamInfo.
Data Fields | |
uint32_t | UnbuffConfigValue |
Unbuff configuration value. More... | |
uint32_t | BuffConfigValue |
Buffer configuration value. More... | |
GPADC_ParamInfoType | ParamInfo |
ParamInfo. More... | |
uint16_t | TotalTime |
Time in unit of 100ns = CollectSamples*16 + SkipSamples. More... | |
uint32_t GPADC_CfgAndParamValuesType::UnbuffConfigValue |
Unbuff configuration value.
uint32_t GPADC_CfgAndParamValuesType::BuffConfigValue |
Buffer configuration value.
GPADC_ParamInfoType GPADC_CfgAndParamValuesType::ParamInfo |
ParamInfo.
uint16_t GPADC_CfgAndParamValuesType::TotalTime |
Time in unit of 100ns = CollectSamples*16 + SkipSamples.