Configuration Parameters for GPADC in IFM mode ParamValue : Value to be programmed in one hot reg CollectSamples : Number of samples to collect @625KHz SkipSamples : Number of samples to skip @10MHz Time = Mantissa[3:0] * 2^(Exponent[6:4]) / 10M.
Data Fields | |
struct { | |
uint32_t b8_ParamValue: 8 | |
uint32_t b8_CollectSamples: 8 | |
uint32_t b7_SkipSamples: 7 | |
uint32_t b9_Reserved: 9 | |
} | bits |
GPADC_ParamInfoType bits structure. More... | |
uint32_t | b32_Val |
uint32_t GPADC_ParamInfoType::b8_ParamValue |
uint32_t GPADC_ParamInfoType::b8_CollectSamples |
uint32_t GPADC_ParamInfoType::b7_SkipSamples |
uint32_t GPADC_ParamInfoType::b9_Reserved |
struct { ... } GPADC_ParamInfoType::bits |
GPADC_ParamInfoType bits structure.
uint32_t GPADC_ParamInfoType::b32_Val |
\ bits 31: 0