Go to the source code of this file.
Macros | |
#define | SDL_RTI_MAX_INSTANCE (0x07) |
#define | INSTANCE_INVALID (0x0U) |
Functions | |
int32_t | SDL_RTI_getBaseaddr (SDL_RTI_InstanceType instance, uint32_t *baseAddr) |
Variables | |
static uint32_t | SDL_RTI_baseAddress [SDL_RTI_MAX_INSTANCE+1U] |